JAJSES1D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
|---|---|---|---|---|---|
| config20 | 0x14 | 15 | sifdac_ ena | When asserted the DAC output is set to the value in sifdac. This can be used for trim setting and other static tests. | 0 |
| 14 | reserved | reserved | 0 | ||
| 13:0 | sifdac | This is the value that is sent to the DACs when sifdac_ena is asserted. | 0x0000 |