JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Digital Input Timing Specifications | ||||||
| Timing: SYSREF+/- | ||||||
| ts(SYSREF) | Setup time, SYSREF+/- valid to rising edge of DACCLK+/- | SYSREF Capture assist disabled | 50 | ps | ||
| th(SYSREF) | Hold time, SYSREF+/- valid after rising edge of DACCLK+/- | SYSREF Capture assist disabled | 50 | ps | ||
| Timing: SeriaL Port | ||||||
| ts(/SDEN) | Setup time, SDEN to rising edge of SCLK | 20 | ns | |||
| ts(SDIO) | Setup time, SDIO valid to rising edge of SCLK | 10 | ns | |||
| th(SDIO) | Hold time, SDIO valid after rising edge of SCLK | 5 | ns | |||
| t(SCLK) | Period of SCLK | temperature sensor read | 1 | µs | ||
| All other registers | 100 | ns | ||||
| td(Data) | Data output delay after falling edge of SCLK | 25 | ns | |||
| tRESET | Minimum RESET pulse width | 25 | ns | |||
| Analog Output | ||||||
| ts(DAC) | Output settling time to 0.1% | 1 | ns | |||
| tr | Output rise time 10% to 90% | 50 | ps | |||
| tf | Output fall time 90% to 10% | 50 | ps | |||
| Latency | ||||||
| RX SerDes AnalogDelay | 250 | ps | ||||
| DAC wake-up time | IOUT current settling to 1% of IOUTFS from deep sleep | 90 | µs | |||
| DAC sleep time | IOUT current settling to less than 1% of IOUTFS in deep sleep | 90 | µs | |||