JAJSDO4C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 1 | 1 | 1 | 0 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | ENDIVCLK | R/W | 1 | Enable divided by 5 output clock |
| 14:3 | CLKBYP | R/W | 00 | Serdes clock bypass |
| 12:11 | LB | R/W | 00 | Serdes PLL loop bandwidth |
| 10 | SLEEPPLL | R/W | 0 | Serdes PLL Sleep |
| 9 | VRANGE | R/W | 1 | Serdes PLL loop filter range |
| 8:1 | MPY | R/W | 00010100 | Serdes reference clock multiplication factor Table 4 |
| 0 | CORRECT | R/W | 0 | AND'ed with LANE_ENA so it must be set to 1 for correct behavior |