JAJSDO4C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | Reserved | R/W | 0x0 | Reserved |
| 11:8 | SYNCSEL_PAPAB | R/W | 0x0 | Select the sync for the PAP A and B.
bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
| 7:4 | SYNCSEL_PAPCD | R/W | 0x0 | Select the sync for the PAP C and D.
bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
| 3:2 | Reserved | R/W | 0b00 | Reserved |
| 1 | SPI_SYNC | R/W | 0 | This is used to generate the SPI_SYNC signal |
| 0 | Reserved | R/W | 0 | Reserved |