JAJSFQ0A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDD to GND | -0.3 | 6 | V |
| VIO to GND | -0.3 | 6 | V | |
| VCC to GND | -0.3 | 44 | V | |
| VSS to GND | -22 | 0.3 | V | |
| REFGND to GND | -0.3 | 0.9 | V | |
| VDD to VAA | -0.3 | 0.3 | V | |
| VCC to VSS | -0.3 | 44 | V | |
| Pin voltage | DAC outputs to GND | VSS - 0.3 | VCC + 0.3 | V |
| TEMPOUT to GND | -0.3 | VDD + 0.3 | V | |
| REF and REFCMP to GND | -0.3 | VDD + 0.3 | V | |
| Digital inputs to GND | -0.3 | VIO + 0.3 | V | |
| SDO to GND | -0.3 | VIO + 0.3 | V | |
| ALARMOUT to GND | -0.3 | 6 | V | |
| Operating junction temperature, TJ | -40 | 150 | °C | |
| Storage temperature, Tstg | -60 | 150 | °C | |