JAJSE78C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Suppy voltage | VDD to GND | –0.3 | 6 | V |
| VIO to GND | –0.3 | 6 | ||
| Pin voltage | DAC outputs to GND | –0.3 | VDD + 0.3 | V |
| REF to GND | –0.3 | VDD + 0.3 | ||
| Digital pins to GND | –0.3 | VIO + 0.3 | ||
| Input current | Input current to any pin except supply pins | –10 | 10 | mA |
| Temperature | Operating free-air, TA | –40 | 125 | °C |
| Junction, TJ | –40 | 150 | ||
| Storage, Tstg | –60 | 150 | ||