JAJSE97D June 2017 – May 2019 DAC8740H , DAC8741H
PRODUCTION DATA.
This register controls the jabber inhibitor time-out behavior. The time-out can be calculated using the equation in Table 17, with PAFF_JABBER in decimal format.
PAFF_JABBER is shown in Figure 31 and described in Table 17.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAFF_JABBER | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R | 00000000 | Reserved |
7-0 | PAFF_JABBER | R/W | 00000000 | TimeOut = JABBER_TIMEOUT * 2.048 ms |