JAJSE97D June 2017 – May 2019 DAC8740H , DAC8741H
PRODUCTION DATA.
Writing 0x0001 to this register will reset all registers to their default values and the FIFOs will be emptied.
RESET is shown in Figure 24 and described in Table 10.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RST | ||||||
| R | R/W | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-1 | RESERVED | R/W | 000000000000000 | Reserved |
| 0 | RST | W | 0 | Writing a 1 to this bit triggers a software reset. |