JAJSE97D June 2017 – May 2019 DAC8740H , DAC8741H
PRODUCTION DATA.
This register controls various modem features including: FF/PA Manchester data polarity, number of FF/PA preamble bits, analog output amplitude, modem enable, duplex mode, and request to send.
MODEM_CONTROL is shown in Figure 27 and described in Table 13.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FFPA_POL | FFPA_PREAMBLE | RESERVED | TX_AMP | ||||
| R/W | R/W | R | R/W | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TX_AMP | MOD_EN | DUP_EN | RESERVED | RTS | |||
| R/W | R/W | R/W | R | R/W | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | FFPA_POL | R/W | 0 | Sets the transmitted polarity of the Manchester encoded data
0 = Logical 1 is transmitted as a transition from high-to-low (default) 1 = Logical 1 is transmitted as a transition from low-to-high |
| 14-12 | FFPA_PREAMBLE | R/W | 0 | Number of preamble bytes sent is the value programmed in this register plus 1 |
| 11-9 | RESERVED | R | 0 | Reserved |
| 8-4 | TX_AMP | R/W | 00100 | Unsigned binary value that controls the amplitude (HART mode only) of the transmitted waveform in 25-mVPP steps. Default value 00100 for 500-mVPP output amplitude. Amplitude may vary from 400 mVPP to 800 mVPP. |
| 3 | MOD_EN | R/W | 1 | 0 = Disables TX/RX of the modem
1 = Enables TX/RX of the modem (default) |
| 2 | DUP_EN | R/W | 0 | 0 – TX FIFO is not connected to RX FIFO (default)
1 = Connects TX FIFO to RX FIFO |
| 1 | RESERVED | R | 0 | Reserved |
| 0 | RTS | R/W | 0 | 0 = No active request to send in HART mode (default)
1 = Active request to send in HART mode |