JAJS137I NOVEMBER 2006 – November 2016 DCH010505D , DCH010505S , DCH010512D , DCH010512S , DCH010515D , DCH010515S
PRODUCTION DATA.
| MODEL | INPUT VOLTAGE (V) |
OUTPUT VOLTAGE (V) |
OUTPUT CURRENT (mA) |
OUTPUT POWER (W) |
ISOLATION VOLTAGE (kVDC) |
PACKAGE-LEAD |
|---|---|---|---|---|---|---|
| DCH010505S | 5 ± 10% | 5 | 200 | 1 | 3 | SIP-7 |
| DCH010512S | 5 ± 10% | 12 | 83 | 1 | 3 | SIP-7 |
| DCH010515S | 5 ± 10% | 15 | 67 | 1 | 3 | SIP-7 |
| DCH010505D | 5 ± 10% | ±5 | ±100 | 1 | 3 | SIP-7 |
| DCH010512D | 5 ± 10% | ±12 | ±42 | 1 | 3 | SIP-7 |
| DCH010515D | 5 ± 10% | ±15 | ±33 | 1 | 3 | SIP-7 |
| PRODUCT LINE | POWER | INPUT VOLTAGE | OUTPUT VOLTAGE | SINGLE/DUAL | PACKAGE | PIN CONFIG | TRANSPORT MEDIA |
|---|---|---|---|---|---|---|---|
| DCH | 01 | 05 | 05 | S | N | 7 | |
| H = 3 kV, unregulated output | 01 = 1 W | 05 = 5 V | 05 = 5 V | S = Single | N = SIP Thru-hole | 7 = SIP-7 | Blank = Tray |
| 12 =12 V | D = Dual | ||||||
| 15 = 15 V |