JAJSN52C october 2021 – july 2023 DLP160CP
PRODUCTION DATA
The DMD is connected to a PCB or a flex circuit using an interposer. For additional layout guidelines regarding length matching, impedance, etc. see the DLPC3421 controller datasheet. For a detailed layout example refer to the layout design files. Some layout guidelines for routing to the DMD are:
Minimum of four 100-nF (6.3 V) capacitors - two close to the VDD/VDDI pins on each side of the DMD. Capacitors C1, C2, C9 and C10 in Figure 10-1.