JAJSFA1C october 2018 – july 2023 DLP230GP
PRODUCTION DATA
For instructions on how to connect the DLPC3432/3472 controller, the DLPA2000/2005/3000 , and the DLP230GP DMD together, see the reference design schematic. When a circuit board layout is created from this schematic a very small circuit board is possible. An example small board layout is included in the reference design data base. Layout guidelines should be followed to achieve a reliable projector.
The optical engine that has the LED packages and the DMD mounted to it is typically supplied by an optical OEM who specializes in designing optics for DLP projectors.