JAJSG27D july 2018 – july 2023 DLP230KP
PRODUCTION DATA
The DLP230KP is a 0.23-inch diagonal spatial light modulator of aluminum micromirrors. Micromirror array size is 960 columns by 540 rows in a square micromirror arrangement. The fast switching speed of the DMD micromirrors combined with advanced DLP image processing algorithms enables each micromirror to display two distinct pixels on the screen during every frame, resulting in a full 1280 × 720 pixel image being displayed. The electrical interface is sub low voltage differential signaling (SubLVDS) data.
This chipset comprises this DMS and the DLPC3434 controller. The DLPA2000, DLP2005, and DLP3000 PMIC/LED drivers also support this chipset. To ensure reliable operation, the DLP230KP DMD must always be used with the DLPC3434 ZVB display controller and the DLPA2000, DLP2005, or DLP3000 PMIC/LED driver.