JAJSFS0F july 2018 – july 2023 DLP230NP
PRODUCTION DATA
For connecting the DLPC34x6 controller, the DLPAxxxx PMIC/LED driver, and the (.23 1080p) DMD, see the reference design schematic. The reference design describes an application on which a very small circuit board can be used. An example small board layout is included in the reference design data base. Layout guidelines should be followed to achieve a reliable projector.
An optical OEM that specializes in designing optics for DLP projectors typically supplies the optical engine including mounted LED packages and mounted DMD.