JAJSF21C february 2018 – july 2023 DLP3010
PRODUCTION DATA
Over operating free-air temperature range (unless otherwise noted)(1).
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Output propagation, clock to Q, rising edge of LS_CLK input to LS_RDATA output, see Figure 6-12 | CL = 5 pF | 11.1 | ns | ||
CL = 10 pF | 11.3 | |||||
CL = 85 pF | 15 | |||||
Slew rate, LS_RDATA | 0.5 | V/ns | ||||
Output duty cycle distortion, LS_RDATA | 40% | 60% |