JAJSLD4B august 2020 – july 2023 DLP471TP
PRODUCTION DATA
Recommended signal trace length matching requirements can be found in Table 10-4 and Table 10-5. When length matching traces, the longer signals should be routed in a serpentine fashion, keeping the number of turns to a minimum and the turn angles no sharper than 45 degrees as opposed to running long traces over large areas of the PCB.
Signals in Table 10-4 should be routed for data rate operation at up to 3.2 Gbps. Layer changes for these signals should be minimized, the number of vias should be minimized. Avoid sharp turns and layer switching while keeping lengths to a minimum. When layer changes are necessary, GND vias should be placed around the signal vias to provide a signal return path. The distance from one pair of differential signals to another shall be at least 2 times the distance within the pair.
SIGNAL NAME | REFERENCE SIGNAL | Routing Spec | Unit |
---|---|---|---|
DMD_HSSI0_N(0...7), DMD_HSSI0_P(0...7) | DMD_HSSI0_CLK_N, DMD_HSSI_CLK_P | +/- 0.25 | inch |
DMD_HSSI1_N(0...7), DMD_HSSI1_P(0...7) | DMD_HSSI0_CLK_N, DMD_HSSI_CLK_P | +/- 0.25 | inch |
DMD_HSSI0_CLK_P | DMD_HSSI1_CLK_P | +/- 0.05 | inch |
Intra-pair P | Intra-pair N | +/- 0.01 | inch |
SIGNAL NAME | Constraints | Routing Layers |
---|---|---|
LS_CLK_P, LS_CLK_N LS_WDATA_P, LS_WDATA_N LS_RDATA_A | Intra-pair (P to N) Matched to 0.01 inches Signal-to-signal Matched to +/- 0.25 inches | Layers 3, 8 |