JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
Operational DMD temperature and landed duty cycle interact to affect DMD usable life, and this interaction can be exploited to reduce the impact that an asymmetrical landed duty cycle has on the DMD usable life. This is quantified in the de-rating curve shown in Figure 6-1. The importance of this curve is that:
In practice, this curve specifies the maximum operating DMD temperature at a given long-term average landed duty cycle.