JAJSKX6A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
SYMBOL | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
LVCMOS | ||||||
tr | Rise time (1) | 20% to 80% reference points | 25 | ns | ||
tf | Fall time (1) | 80% to 20% reference points | 25 | ns | ||
Low Speed Interface (LSIF) | ||||||
tr | Rise time (2) | 20% to 80% reference points | 450 | ps | ||
tf | Fall time (2) | 80% to 20% reference points | 450 | ps | ||
tW(H) | Pulse duration high (3) | LS_CLK. 50% to 50% reference points | 3.1 | ns | ||
tW(L) | Pulse duration low (3) | LS_CLK. 50% to 50% reference points | 3.1 | ns | ||
tsu | Setup time (4) | LS_WDATA valid before rising edge of LS_CLK (differential) | 1.5 | ns | ||
th | Hold time (4) | LS_WDATA valid after rising edge of LS_CLK (differential) | 1.5 | ns | ||
High Speed Serial Interface (HSSI) | ||||||
tr | Rise time(5), Data | from -A1 to A1 minimum eye height specification | 50 | 115 | ps | |
tr | Rise time(5), Clock | from -A1 to A1 minimum eye height specification | 50 | 135 | ps | |
tf | Fall time(5), Data | from A1 to -A1 minimum eye height specification | 50 | 115 | ps | |
tf | Fall time(5), Clock | from A1 to -A1 minimum eye height specification | 50 | 135 | ps | |
tW(H) | Pulse duration high (6) | DCLK. 50% to 50% reference points | 0.275 | ns | ||
tW(L) | Pulse duration low (6) | DCLK. 50% to 50% reference points | 0.275 | ns | ||
tc | Cycle time (6) | DCLK | 0.625 | 0.833 | ns |