JAJSP83A October 2022 – March 2024 DLP781NE
PRODUCTION DATA
PIN | TYPE(1) | PIN DESCRIPTION | SIGNAL TYPE | TERMINATION | |
---|---|---|---|---|---|
SIGNAL | PGA_PAD | ||||
LVDS BUS C | |||||
D_CN(0) | B18 | I | High-speed differential pair | LVDS | Differential 100Ω |
D_CP(0) | B19 | I | |||
D_CN(1) | H24 | I | High-speed differential pair | Differential 100Ω | |
D_CP(1) | G24 | I | |||
D_CN(2) | L23 | I | High-speed differential pair | Differential 100Ω | |
D_CP(2) | K23 | I | |||
D_CN(3) | C18 | I | High-speed differential pair | Differential 100Ω | |
D_CP(3) | C19 | I | |||
D_CN(4) | A19 | I | High-speed differential pair | Differential 100Ω | |
D_CP(4) | A20 | I | |||
D_CN(5) | E24 | I | High-speed differential pair | Differential 100Ω | |
D_CP(5) | D24 | I | |||
D_CN(6) | K25 | I | High-speed differential pair | Differential 100 Ω | |
D_CP(6) | J25 | I | |||
D_CN(7) | C26 | I | High-speed differential pair | Differential 100Ω | |
D_CP(7) | D26 | I | |||
D_CN(8) | C21 | I | High-speed differential pair | Differential 100Ω | |
D_CP(8) | B21 | I | |||
D_CN(9) | G25 | I | High-speed differential pair | Differential 100Ω | |
D_CP(9) | F25 | I | |||
D_CN(10) | A24 | I | High-speed differential pair | Differential 100Ω | |
D_CP(10) | B24 | I | |||
D_CN(11) | J26 | I | High-speed differential pair | Differential 100Ω | |
D_CP(11) | K26 | I | |||
D_CN(12) | D25 | I | High-speed differential pair | Differential 100Ω | |
D_CP(12) | C25 | I | |||
D_CN(13) | E23 | I | High-speed differential pair | Differential 100Ω | |
D_CP(13) | D23 | I | |||
D_CN(14) | B23 | I | High-speed differential pair | Differential 100Ω | |
D_CP(14) | C23 | I | |||
D_CN(15) | K24 | I | High-speed differential pair | Differential 100Ω | |
D_CP(15) | L24 | I | |||
DCLK_CN | H23 | I | High-speed differential pair | Differential 100Ω | |
DCLK_CP | G23 | I | |||
SCTRL_CN | F26 | I | High-speed differential pair | Differential 100Ω | |
SCTRL_CP | G26 | I | |||
LVDS BUS D | |||||
D_DN(0) | Z18 | I | High-speed differential pair | LVDS | Differential 100Ω |
D_DP(0) | Z19 | I | |||
D_DN(1) | T24 | I | High-speed differential pair | Differential 100Ω | |
D_DP(1) | U24 | I | |||
D_DN(2) | N23 | I | High-speed differential pair | Differential 100Ω | |
D_DP(2) | P23 | I | |||
D_DN(3) | Y18 | I | High-speed differential pair | Differential 100Ω | |
D_DP(3) | Y19 | I | |||
D_DN(4) | AA19 | I | High-speed differential pair | Differential 100Ω | |
D_DP(4) | AA20 | I | |||
D_DN(5) | W24 | I | High-speed differential pair | Differential 100Ω | |
D_DP(5) | X24 | I | |||
D_DN(6) | P25 | I | High-speed differential pair | Differential 100Ω | |
D_DP(6) | R25 | I | |||
D_DN(7) | Y26 | I | High-speed differential pair | Differential 100Ω | |
D_DP(7) | X26 | I | |||
D_DN(8) | Y21 | I | High-speed differential pair | Differential 100Ω | |
D_DP(8) | Z21 | I | |||
D_DN(9) | U25 | I | High-speed differential pair | Differential 100 Ω | |
D_DP(9) | V25 | I | |||
D_DN(10) | AA24 | I | High-speed differential pair | Differential 100Ω | |
D_DP(10) | Z24 | I | |||
D_DN(11) | R26 | I | High-speed differential pair | Differential 100Ω | |
D_DP(11) | P26 | I | |||
D_DN(12) | X25 | I | High-speed differential pair | Differential 100Ω | |
D_DP(12) | Y25 | I | |||
D_DN(13) | W23 | I | High-speed differential pair | Differential 100Ω | |
D_DP(13) | X23 | I | |||
D_DN(14) | Z23 | I | High-speed differential pair | Differential 100Ω | |
D_DP(14) | Y23 | I | |||
D_DN(15) | P24 | I | High-speed differential pair | Differential 100Ω | |
D_DP(15) | N24 | I | |||
DCLK_DN | T23 | I | High-speed differential pair | Differential 100Ω | |
DCLK_DP | U23 | I | |||
SCTRL_DN | V26 | I | High-speed differential pair | Differential 100Ω | |
SCTRL_DP | U26 | I | |||
SCP INTERFACE | |||||
SCPCLK | U2 | I | Serial Communications Port CLK | LVCMOS | Internal Pulldown |
SCPDI | T3 | I | Serial Communications Data In | LVCMOS | Internal Pulldown |
SCPENZ | U4 | I | Serial Communications Port Enable | LVCMOS | Internal Pulldown |
SCPDO | U3 | O | Serial Communications Port Output | LVCMOS | Internal Pulldown |
OTHER SIGNALS | |||||
DMD_PWRDNZ | G4 | I | Chip–Level ResetZ | LVCMOS | Internal Pulldown |
N/C | G1, H1, J1, J3, J4, K3, P3, R1, R3, R4, T1, U1, V3, D17, X17, K4, P4, F3, G2, H3, W18, G3, W6, W5, Y5, Y4, W15, X15, Z16, Z15, Y16, Y17, Z13, Z12, Y14, Y13, AA10, AA9, Z10, Y10, Z5, Z6, Z9, Z8, W3, X3, X6, Y6, X7, X8, Y8, Y7, X4, W4, Y3, Z3, W11, W10, D4, E4, C3, B3, E15, D15, B16, B15, C16, C17, B13, B12, C14, C13, A10, A9, B10, C10, B5, B6, B9, B8, C4, C5, E5, E6, D7, D8, C8, C7, D3, E3, C6, D6, E11, E10, X16 | No Connect | |||
TEMP_N | W16 | I/O | |||
TEMP_P | W17 | I/O | |||
MICROMIRROR BIAS RESET INPUTS | |||||
MBRST(0) | E14 | I | Mirror actuation signal | ||
MBRST(1) | D13 | I | Mirror actuation signal | ||
MBRST(2) | E13 | I | Mirror actuation signal | ||
MBRST(3) | C12 | I | Mirror actuation signal | ||
MBRST(4) | E12 | I | Mirror actuation signal | ||
MBRST(5) | C11 | I | Mirror actuation signal | ||
MBRST(6) | D16 | I | Mirror actuation signal | ||
MBRST(7) | C15 | I | Mirror actuation signal | ||
MBRST(8) | W14 | I | Mirror actuation signal | ||
MBRST(9) | X13 | I | Mirror actuation signal | ||
MBRST(10) | W13 | I | Mirror actuation signal | ||
MBRST(11) | Y12 | I | Mirror actuation signal | ||
MBRST(12) | W12 | I | Mirror actuation signal | ||
MBRST(13) | Y11 | I | Mirror actuation signal | ||
MBRST(14) | Y15 | I | Mirror actuation signal | ||
POWERS AND GROUNDS | |||||
VDD | A5, A6, B2, C1, D10, D12, D19, D22, E8, E19, E20, E21, E22, F1, F2, J2, K1, L1, L25, M3, M4, M25, N1, N25, P1, R2, V1, V2, W8, W19, W20, W21, W22, X10, X12, X19, X22, Y1, Z1, Z2, AA2, AA5, AA6 | P | Low-voltage CMOS core supply | ||
VDDI | A7, A8, A11, A16, A17, A18, A21, A22, A23, AA7, AA8, AA11, AA16, AA17, AA18, AA21, AA22, AA23 | P | I/O supply | ||
VCC2 | A3, A4, A25, B26, L26, M26, N26, Z26, AA3, AA4, AA25 | P | Memory array stepped-up voltage | ||
VSS | B4, B7, B11, B14, B17, B20, B22, B25, C2, C9, C20, C22, C24, D1, D2, D5, D9, D11, D14, D18, D20, D21, E1, E2, E7, E9, E16, E17, E18, E25, E26, F4, F23, F24, H2, H4, H25, H26, J23, J24, K2, L2, L3, L4, M1, M2, M23, M24, N2, N3, N4, P2, R23, R24, T2, T4, T25, T26, V4, V23, V24, W1, W2, W7, W9, W25, W26, X1, X2, X5, X9, X11, X14, X18, X20, X21, Y2, Y9, Y20, Y22, Y24, Z4, Z7, Z11, Z14, Z17, Z20, Z22, Z25 | G | Global ground |