JAJSP80A November 2022 – September 2023 DLP801RE
PRODUCTION DATA
The DLP801RE DMD combined with DLPC4430 display controller and a power management device provides WUXGA resolution for bright, colorful display applications. A typical display system using RGB laser illumination combines the DLP801RE DMD, DLPC4430 display controller, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 8-1 shows a system block diagram for this configuration of the DLP 0.8-inch WUXGA chipset and additional system components needed. See Figure 8-2 for a block diagram showing the system components needed along with the laser phosphor illumination for the DLP 0.8-inch WUXGA chipset. The components include DLP801RE DMD, DLPC4430 display controller and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.