JAJSMW5B October 2021 – October 2024 DLPC3421
PRODUCTION DATA
| PARAMETER(1)(2)(3) | TEST CONDITIONS | MIN | TYP(4) | MAX(5) | UNIT | |
|---|---|---|---|---|---|---|
| I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1V rails | Frame rate = 60Hz | 81 | 109 | mA | |
| Frame rate = 120Hz | 85 | 128 | ||||
| Frame rate = 240Hz | 115 | 167 | ||||
| Frame rate = 360Hz | 150 | 205 | ||||
| I(VDD_PLLM) | MCG PLL 1.1V current6 | Frame rate = 60Hz | 6 | mA | ||
| Frame rate = 120Hz | 6 | |||||
| Frame rate = 240Hz | 6 | |||||
| Frame rate = 360Hz | 6 | |||||
| I(VDD_PLLD) | DCG PLL 1.1V current6 | Frame rate = 60Hz | 6 | mA | ||
| Frame rate = 120Hz | 6 | |||||
| Frame rate = 240Hz | 6 | |||||
| Frame rate = 360Hz | 6 | |||||
| I(VCC18) | All 1.8V I/O current: (1.8V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | Frame rate = 60Hz | 21.2 | 26.5 | mA | |
| Frame rate = 120Hz | 21.2 | 26.5 | ||||
| Frame rate = 240Hz | 21.3 | 26.3 | ||||
| Frame rate = 360Hz | 19.9 | 23.9 | ||||
| I(VCC_INTF) | Host or parallel interface I/O current: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins)6 | Frame rate = 60Hz | 2 | mA | ||
| Frame rate = 120Hz | 2 | |||||
| Frame rate = 240Hz | 2 | |||||
| Frame rate = 360Hz | 2 | |||||
| I(VCC_FLSH) | Flash interface I/O current: 1.8 to 3.3 V6 | Frame rate = 60Hz | 1 | mA | ||
| Frame rate = 120Hz | 1 | |||||
| Frame rate = 240Hz | 1 | |||||
| Frame rate = 360Hz | 1 | |||||
| PARAMETER(1)(2)(3) | TEST CONDITIONS | MIN | TYP(4) | MAX(5) | UNIT | |
|---|---|---|---|---|---|---|
| I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1V rails | Frame rate = 50Hz | 106 | 151 | mA | |
| Frame rate = 60Hz | 115 | 168 | ||||
| I(VDD_PLLM) | MCG PLL 1.1V current6 | Frame rate = 50Hz | 6 | mA | ||
| Frame rate = 60Hz | 6 | |||||
| I(VDD_PLLD) | DCG PLL 1.1V current6 | Frame rate = 50Hz | 6 | mA | ||
| Frame rate = 60Hz | 6 | |||||
| I(VCC18) | All 1.8V I/O current: (1.8V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | Frame rate = 50Hz | 19.3 | 23.5 | mA | |
| Frame rate = 60Hz | 21.3 | 26.3 | ||||
| I(VCC_INTF) | Host or parallel interface I/O current: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins)6 | Frame rate = 50Hz | 2 | mA | ||
| Frame rate = 60Hz | 2 | |||||
| I(VCC_FLSH) | Flash interface I/O current: 1.8 to 3.3 V6 | Frame rate = 50Hz | 1 | mA | ||
| Frame rate = 60Hz | 1 | |||||