JAJSEP0F April   2013  – May 2019 DLPC350

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     アプリケーション概略図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
    2. Table 1. Power and Ground Pin Descriptions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  I/O Electrical Characteristics
    6. 7.6  I2C0 and I2C1 Interface Timing Requirements
    7. 7.7  Port 1 Input Pixel Interface Timing Requirements
    8. 7.8  Port 2 Input Pixel Interface (FPD-Link Compatible LVDS Input) Timing Requirements
    9. 7.9  System Oscillator Timing Requirements
    10. 7.10 Reset Timing Requirements
    11. 7.11 Video Timing Input Blanking Specification
      1. 7.11.1 Source Input Blanking
    12. 7.12 Programmable Output Clocks Switching Characteristics
    13. 7.13 DMD Interface Switching Characteristics
    14. 7.14 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  8. 8 Parameter Measurement Information
    1. 8.1 Power Consumption
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Board Level Test Support
    4. 9.4 Device Functional Modes
      1. 9.4.1 Structured Light Applications
      2. 9.4.2 (LVDS) Receiver Supported Pixel Mapping Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Chipset Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 DLPC350 System Interfaces
            1. 10.2.1.2.1.1 Control Interface
            2. 10.2.1.2.1.2 Input Data Interface
          2. 10.2.1.2.2 DLPC350 System Output Interfaces
            1. 10.2.1.2.2.1 Illumination Interface
            2. 10.2.1.2.2.2 Trigger Interface (Sync Outputs)
          3. 10.2.1.2.3 DLPC350 System Support Interfaces
            1. 10.2.1.2.3.1 Reference Clock
            2. 10.2.1.2.3.2 PLL
            3. 10.2.1.2.3.3 Program Memory Flash Interface
          4. 10.2.1.2.4 DMD Interfaces
            1. 10.2.1.2.4.1 DLPC350 to DMD Digital Data
            2. 10.2.1.2.4.2 DLPC350 to DMD Control Interface
            3. 10.2.1.2.4.3 DLPC350 to DMD Micromirror Reset Control Interface
  11. 11Power Supply Recommendations
    1. 11.1 System Power and Reset
      1. 11.1.1 Default Conditions
        1. 11.1.1.1 1.2-V System Power
        2. 11.1.1.2 1.8-V System Power
        3. 11.1.1.3 1.9-V System Power
        4. 11.1.1.4 3.3-V System Power
        5. 11.1.1.5 FPD-Link Input LVDS System Power
      2. 11.1.2 System Power-up and Power-down Sequence
      3. 11.1.3 Power-On Sense (POSENSE) Support
      4. 11.1.4 Power-Good (PWRGOOD) Support
      5. 11.1.5 5-V Tolerant Support
      6. 11.1.6 Power Reset Operation
      7. 11.1.7 System Reset Operation
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 DMD Interface Design Considerations
      2. 12.1.2 DMD Termination Requirements
      3. 12.1.3 Decoupling Capacitors
      4. 12.1.4 Power Plane Recommendations
      5. 12.1.5 Signal Layer Recommendations
      6. 12.1.6 General Handling Guidelines for CMOS-Type Pins
      7. 12.1.7 PCB Manufacturing
        1. 12.1.7.1 General Guidelines
        2. 12.1.7.2 Trace Widths and Minimum Spacings
        3. 12.1.7.3 Routing Constraints
        4. 12.1.7.4 Fiducials
        5. 12.1.7.5 Flex Considerations
        6. 12.1.7.6 DLPC350 Thermal Considerations
    2. 12.2 Layout Example
      1. 12.2.1 Printed Circuit Board Layer Stackup Geometry
      2. 12.2.2 Recommended DLPC350 MOSC Crystal Oscillator Configuration
      3. 12.2.3 Recommended DLPC350 PLL Layout Configuration
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 デバイス・サポート
      1. 13.1.1 ビデオ・タイミング・パラメータの定義
      2. 13.1.2 デバイスの項目表記
      3. 13.1.3 デバイス・マーキング
    2. 13.2 ドキュメントのサポート
      1. 13.2.1 関連資料
    3. 13.3 商標
    4. 13.4 Glossary
  14. 14メカニカル、パッケージ、および注文情報
    1. 14.1 Package Option Addendum
      1. 14.1.1 Packaging Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

Structured Light Applications

For applications where video enhancement is not desired, the video processing algorithms can be bypassed and replaced with a specific set of bit-planes. The pattern image is then allocated into the corresponding time slots. Furthermore, an output trigger signal is synchronized with these time slots to indicate when the image is displayed. For structured light applications, this mechanism provides the capability to display a set of patterns and signal a camera to capture these patterns overlaid on an object.

The DLPC350 controller stores two 24-bit frames in its internal memory buffer. This display buffer, composed of 48 1-bit planes, allows the DLPC350 controller to send one 24-bit buffer to the DMD array while the second 24-bit buffer is filled from the flash or streamed in through the 24-bit RGB interface. In streaming mode, the DMD array displays the previous 24-bit frame while the current 24-bit frame fills the second display buffer. After a 24-bit frame is displayed, the buffer rotates, accessing the next 24-bit frame to the DMD. Thus, the displayed image is a 24-bit frame behind the data streamed through the 24-bit RGB parallel interface.

In structured light mode, the maximum pattern rate can be achieved by pre-loading the 48 1-bit planes from flash memory, and sequencing them in the desired order with different bit depths. In order to achieve this maximum pre-loaded pattern rate shown in Table 8, it is required to display all the patterns from one 24-bit frame buffer before displaying patterns from the second 24-bit frame buffer. If all displayed patterns cannot fit inside the 48 1-bit plane buffer, the maximum pattern rate cannot be achieved as a load penalty will be incurred when loading one side of the buffer as the other is displayed. To synchronize a camera to the displayed patterns, the DLPC350 controller supports three trigger modes: mode 0, mode 1, and mode 2. An overview of the modes can be found in Table 7.

Table 7. Trigger Modes

TRIG_IN_1 TRIG_IN_2 TRIG_OUT_1 TRIG_OUT_2
Mode 0 Unused (uses VSYNC) Starts and stops pattern sequence Asserted during exposure time Start of the pattern sequence
Mode 1 Advances to next pattern Starts and stops pattern sequence Asserted during exposure time Start of the pattern sequence
Mode 2 Alternates between two patterns Advances to next pair of patterns Asserted during exposure time Start of the pattern sequence

In mode 0, the vertical sync (VSYNC) acts as the trigger input (TRIG_IN_1 is unused), and TRIG_IN_2 starts and stops the pattern sequence on the rising and falling edge respectively. In mode 1, a TRIG_IN_1 pulse indicates to the DLPC350 controller to advance to the next pattern, while TRIG_IN_2 starts and stops the pattern sequence on the rising and falling edge respectively. In mode 2, the TRIG_IN_1 signal toggles between two consecutive patterns, while a TRIG_IN_2 pulse advances to the next pair of patterns. In all modes, TRIG_OUT_1 is asserted during the exposure time of the pattern, while TRIG_OUT_2 pulses at the start of the pattern sequence .

An example of mode 0 is shown in Figure 15, where the VSYNC signal starts the pattern sequence display. The pattern sequence consists of a series of three consecutive patterns. The first pattern sequence consists of P1, P2, and P3. Because P3 is an RGB pattern, it is shown with its time sequential representation of P3.1, P3.2, and P3.3. The second pattern sequence consists of three patterns: P4, P5, and P6. The third sequence consists of P7, P8, and P9. TRIG_OUT_1 is high for each pattern exposure period, while TRIG_OUT_2 indicates the start of each of the three pattern sequences.

An example of mode 1 is shown in Figure 16, where pattern sequences of four are displayed. TRIG_OUT_1 is asserted for each pattern exposure period, while TRIG_OUT_2 indicates the start of each four-pattern sequence. TRIG_IN_1 pulses advance the pattern.

Another example of mode 1 is shown in Figure 17, where pattern sequences of three are displayed. TRIG_OUT_1 is asserted during each pattern exposure, while TRIG_OUT_2 indicates the start of each three-pattern sequence. TRIG_IN_2 serves as a start and stop signal. When high, the pattern sequence starts or continues. Note that in the middle of displaying the P4 pattern, TRIG_IN_2 is low, so the sequence stops displaying P4. When TRIG_IN_2 is raised, the pattern sequence continues where it stopped by re-displaying P4.

An example of mode 2 is shown in Figure 18, where TRIG_IN_1 alternates between two patterns, while TRIG_IN_2 advances to the next pair of patterns.

DLPC350 Trig_Vsync_DLPS029.pngFigure 15. Mode 0 Trigger Timing Diagram
DLPC350 Trig_Int_Ext_DLPS029.pngFigure 16. Mode 1 Triggers Timing Diagram for 6-bit Patterns
DLPC350 Trig_Pause_Res_DLPS029.pngFigure 17. Mode 1 Trigger Timing Diagram
DLPC350 Trig_T1T2_DLPS029.pngFigure 18. Mode 2 Trigger Timing Diagram

Table 8. Allowed Pattern Combinations

BIT DEPTH EXTERNAL RGB INPUT PATTERN RATE (Hz) PRE-LOADED PATTERN RATE (Hz) MAXIMUM NUMBER OF PATTERNS
(PRE-LOADED)
1 2880 4225 48
2 1428 1428 24
3 636 636 16
4 588 588 12
5 480 500 8
6 400 400 8
7 222 222 6
8 120 120 6