JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
In Load4 mode, automatic increment mode and row address mode can still be used as before, however the largest addressable row is (VRes/4) - 1, where VRes = the vertical resolution of the DMD. The addressable vertical resolution is reduced by four, although the physical resolution is unchanged.
Automatic increment address mode will automatically increment the row address input by one (or decrement by one for N/S flip). The row address input will be re-mapped as shown in Table 7-3.
ROW ADDRESS INPUT | PHYSICAL ROWS LOADED ON DMD |
0 | 0, 1, 2, 3 |
1 | 4, 5, 6, 7 |
2 | 8, 9, 10, 11 |
3 | 12, 13, 14, 15 |
N | 4N, 4N+1, 4N+2, 4N+3 |
(VRes/4) -1 | VRes-4, VRes-3, VRes-2, VRes-1 |