SLVSM70 November 2026 DP83C8522
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DP83C8522x is a single-port physical layer transceiver compliant to IEEE802.3 10BASE-Te and 100BASE-TX standards. The DP83C8522x is designed to meet the stringent needs of industrial fieldbus applications and offers very low latency, deterministic variation in latency (across reset, power cycle), fixed phase between XI and TX_CLK, low-power, and configuration using hardware bootstraps to achieve fast link up. The DP83C8522x supports the standard MII and RMII (Leader mode and Follower mode) for direct connection to the media access controller (MAC).
The DP83C8522xoperates from one 3.3V power supply and has an integrated LDO to provide voltage rails needed for internal blocks. The device allows I/O voltage interfaces of 3.3V or 1.8V, which in turn enables the DP83C8522x to operate as a single-supply PHY. Automatic supply configuration within the DP83C8522x allows for any combination of VDDIO supply without the need for additional configuration settings.
The DP83C8522x uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over a CAT5e twisted-pair cable length greater than 150 meters.
The integrated MAC and MDI terminations streamline the design of boards when using the DP83C8522x. All the required clock outputs are generated from one PLL with a 25MHz external crystal or oscillator input.
The DP83C8522x PHY address hardware bootstraps on non MAC interface pins to improve Signal Integrity on the MII and RMII MAC interface pins.For pin maps of MII and RMII modes, refer to Section 5.1, Section 5.2, and Section 5.3.