JAJSFR7F June 2016 – May 2019 DRA710 , DRA714 , DRA716
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-32 describes the device pin multiplexing (no characteristics are provided in this table).
NOTE
Table 4-32, Pin Multiplexing doesn't take into account subsystem multiplexing signals. Subsystem multiplexing signals are described in Section 4.3, Signal Descriptions.
NOTE
For more information, see the Control Module / Control Module Functional Description / PAD Functional Multiplexing and Configuration section of the Device TRM.
NOTE
Configuring two pins to the same input signal is not supported as it can yield unexpected results. This can be easily prevented with the proper software configuration (Hi-Z mode is not an input signal).
NOTE
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
NOTE
In some cases Table 4-32 may present more than one signal per muxmode for the same ball. First signal in the list is the dominant function as selected via CTRL_CORE_PAD_* register.
All other signals are virtual functions that present alternate multiplexing options. This virtual functions are controlled via CTRL_CORE_ALT_SELECT_MUX or CTRL_CORE_VIP_MUX_SELECT register. For more information on how to use this options, please refer to Device TRM, Chapter Control Module, Section Pad Configuration Registers.
| ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE FIELD SETTINGS (CTRL_CORE_PAD_*[3:0]) | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3* | 4* | 5* | 6* | 7 | 8* | 9 | 10 | 11 | 12 | 13 | 14* | 15 | |||
| P25 | ddr1_dqm3 | |||||||||||||||||
| Y23 | ddr1_d10 | |||||||||||||||||
| P21 | ddr1_d27 | |||||||||||||||||
| T3 | mlbp_sig_p | |||||||||||||||||
| U25 | ddr1_d17 | |||||||||||||||||
| AA20 | ddr1_a7 | |||||||||||||||||
| V25 | ddr1_dqsn2 | |||||||||||||||||
| AB16 | ddr1_ba2 | |||||||||||||||||
| T25 | ddr1_d25 | |||||||||||||||||
| N21 | ddr1_d28 | |||||||||||||||||
| AB25 | ddr1_d13 | |||||||||||||||||
| AE9 | hdmi1_clockx | |||||||||||||||||
| W23 | ddr1_d16 | |||||||||||||||||
| AC24 | ddr1_d1 | |||||||||||||||||
| AD16 | ddr1_casn | |||||||||||||||||
| AA23 | ddr1_d0 | |||||||||||||||||
| AD18 | ddr1_odt0 | |||||||||||||||||
| AE19 | ddr1_a1 | |||||||||||||||||
| AC20 | ddr1_a9 | |||||||||||||||||
| U21 | ddr1_dqm2 | |||||||||||||||||
| AA24 | ddr1_d8 | |||||||||||||||||
| U4 | mlbp_sig_n | |||||||||||||||||
| AC11 | xi_osc1 | |||||||||||||||||
| AD1 | csi2_0_dx1 | |||||||||||||||||
| AE3 | usb_txn0 | pcie_txn1 | ||||||||||||||||
| AC6 | usb1_dp | |||||||||||||||||
| AD6 | usb_rxp0 | pcie_rxp1 | ||||||||||||||||
| AA16 | ddr1_ba1 | |||||||||||||||||
| Y12 | xi_osc0 | |||||||||||||||||
| AB15 | ddr1_a14 | |||||||||||||||||
| AC18 | ddr1_a0 | |||||||||||||||||
| AE11 | hdmi1_data0x | |||||||||||||||||
| R25 | ddr1_dqsn3 | |||||||||||||||||
| Y24 | ddr1_dqs1 | |||||||||||||||||
| Y21 | ddr1_a8 | |||||||||||||||||
| W21 | ddr1_d19 | |||||||||||||||||
| AD20 | ddr1_a4 | |||||||||||||||||
| AA25 | ddr1_d14 | |||||||||||||||||
| AD13 | hdmi1_data1y | |||||||||||||||||
| AB9 | ljcb_clkn | |||||||||||||||||
| AC25 | ddr1_d12 | |||||||||||||||||
| U22 | ddr1_d21 | |||||||||||||||||
| AB23 | ddr1_d4 | |||||||||||||||||
| AB24 | ddr1_d2 | |||||||||||||||||
| AE16 | ddr1_ba0 | |||||||||||||||||
| T22 | ddr1_d20 | |||||||||||||||||
| T21 | ddr1_d23 | |||||||||||||||||
| AB19 | ddr1_a3 | |||||||||||||||||
| AE24 | ddr1_d7 | |||||||||||||||||
| AC15 | ddr1_a13 | |||||||||||||||||
| AC21 | ddr1_a11 | |||||||||||||||||
| AD17 | ddr1_rasn | |||||||||||||||||
| AB12 | xo_osc0 | |||||||||||||||||
| AD23 | ddr1_d6 | |||||||||||||||||
| AD9 | pcie_txp0 | |||||||||||||||||
| V24 | ddr1_dqs2 | |||||||||||||||||
| U1 | mlbp_clk_n | |||||||||||||||||
| U23 | ddr1_d22 | |||||||||||||||||
| T1 | mlbp_dat_n | |||||||||||||||||
| AC22 | ddr1_a12 | |||||||||||||||||
| AD24 | ddr1_d3 | |||||||||||||||||
| AC8 | ljcb_clkp | |||||||||||||||||
| AE21 | ddr1_nck | |||||||||||||||||
| Y20 | ddr1_vref0 | |||||||||||||||||
| AD7 | pcie_rxp0 | |||||||||||||||||
| T2 | mlbp_dat_p | |||||||||||||||||
| AE23 | ddr1_dqm0 | |||||||||||||||||
| AD21 | ddr1_ck | |||||||||||||||||
| Y25 | ddr1_dqsn1 | |||||||||||||||||
| AA11 | xo_osc1 | |||||||||||||||||
| AE17 | ddr1_rst | |||||||||||||||||
| W22 | ddr1_dqm1 | |||||||||||||||||
| AE12 | hdmi1_data1x | |||||||||||||||||
| AE14 | hdmi1_data2x | |||||||||||||||||
| AB2 | csi2_0_dy0 | |||||||||||||||||
| AB18 | ddr1_cke | |||||||||||||||||
| AB6 | usb2_dp | |||||||||||||||||
| AC1 | csi2_0_dx0 | |||||||||||||||||
| AE8 | pcie_txn0 | |||||||||||||||||
| AC19 | ddr1_csn0 | |||||||||||||||||
| AA21 | ddr1_a10 | |||||||||||||||||
| AE6 | pcie_rxn0 | |||||||||||||||||
| AB7 | usb1_dm | |||||||||||||||||
| F19 | porz | |||||||||||||||||
| W25 | ddr1_d9 | |||||||||||||||||
| P24 | ddr1_d31 | |||||||||||||||||
| AD22 | ddr1_dqs0 | |||||||||||||||||
| P22 | ddr1_d29 | |||||||||||||||||
| U24 | ddr1_d18 | |||||||||||||||||
| AD2 | csi2_0_dy2 | |||||||||||||||||
| AE18 | ddr1_wen | |||||||||||||||||
| AE20 | ddr1_a5 | |||||||||||||||||
| W24 | ddr1_d15 | |||||||||||||||||
| T24 | ddr1_d26 | |||||||||||||||||
| R24 | ddr1_dqs3 | |||||||||||||||||
| AD15 | hdmi1_data2y | |||||||||||||||||
| AE22 | ddr1_dqsn0 | |||||||||||||||||
| AA18 | ddr1_a6 | |||||||||||||||||
| U2 | mlbp_clk_p | |||||||||||||||||
| AC2 | csi2_0_dy1 | |||||||||||||||||
| AD12 | hdmi1_data0y | |||||||||||||||||
| T23 | ddr1_d24 | |||||||||||||||||
| AD10 | hdmi1_clocky | |||||||||||||||||
| AE5 | usb_rxn0 | pcie_rxn1 | ||||||||||||||||
| AE2 | csi2_0_dx2 | |||||||||||||||||
| P23 | ddr1_d30 | |||||||||||||||||
| AC5 | usb2_dm | |||||||||||||||||
| AC23 | ddr1_d5 | |||||||||||||||||
| AD19 | ddr1_a2 | |||||||||||||||||
| AC16 | ddr1_a15 | |||||||||||||||||
| AD25 | ddr1_d11 | |||||||||||||||||
| AD4 | usb_txp0 | pcie_txp1 | ||||||||||||||||
| 0x1400 | CTRL_CORE_PAD_GPMC_AD0 | F1 | gpmc_ad0 | vin1a_d0 | vout3_d0 | gpio1_6 | sysboot0 | |||||||||||
| 0x1404 | CTRL_CORE_PAD_GPMC_AD1 | E2 | gpmc_ad1 | vin1a_d1 | vout3_d1 | gpio1_7 | sysboot1 | |||||||||||
| 0x1408 | CTRL_CORE_PAD_GPMC_AD2 | E1 | gpmc_ad2 | vin1a_d2 | vout3_d2 | gpio1_8 | sysboot2 | |||||||||||
| 0x140C | CTRL_CORE_PAD_GPMC_AD3 | C1 | gpmc_ad3 | vin1a_d3 | vout3_d3 | gpio1_9 | sysboot3 | |||||||||||
| 0x1410 | CTRL_CORE_PAD_GPMC_AD4 | D1 | gpmc_ad4 | vin1a_d4 | vout3_d4 | gpio1_10 | sysboot4 | |||||||||||
| 0x1414 | CTRL_CORE_PAD_GPMC_AD5 | D2 | gpmc_ad5 | vin1a_d5 | vout3_d5 | gpio1_11 | sysboot5 | |||||||||||
| 0x1418 | CTRL_CORE_PAD_GPMC_AD6 | B1 | gpmc_ad6 | vin1a_d6 | vout3_d6 | gpio1_12 | sysboot6 | |||||||||||
| 0x141C | CTRL_CORE_PAD_GPMC_AD7 | B2 | gpmc_ad7 | vin1a_d7 | vout3_d7 | gpio1_13 | sysboot7 | |||||||||||
| 0x1420 | CTRL_CORE_PAD_GPMC_AD8 | C2 | gpmc_ad8 | vin1a_d8 | vout3_d8 | gpio7_18 | sysboot8 | |||||||||||
| 0x1424 | CTRL_CORE_PAD_GPMC_AD9 | D3 | gpmc_ad9 | vin1a_d9 | vout3_d9 | gpio7_19 | sysboot9 | |||||||||||
| 0x1428 | CTRL_CORE_PAD_GPMC_AD10 | A2 | gpmc_ad10 | vin1a_d10 | vout3_d10 | gpio7_28 | sysboot10 | |||||||||||
| 0x142C | CTRL_CORE_PAD_GPMC_AD11 | B3 | gpmc_ad11 | vin1a_d11 | vout3_d11 | gpio7_29 | sysboot11 | |||||||||||
| 0x1430 | CTRL_CORE_PAD_GPMC_AD12 | C3 | gpmc_ad12 | vin1a_d12 | vout3_d12 | gpio1_18 | sysboot12 | |||||||||||
| 0x1434 | CTRL_CORE_PAD_GPMC_AD13 | C4 | gpmc_ad13 | vin1a_d13 | vout3_d13 | gpio1_19 | sysboot13 | |||||||||||
| 0x1438 | CTRL_CORE_PAD_GPMC_AD14 | A3 | gpmc_ad14 | vin1a_d14 | vout3_d14 | gpio1_20 | sysboot14 | |||||||||||
| 0x143C | CTRL_CORE_PAD_GPMC_AD15 | B4 | gpmc_ad15 | vin1a_d15 | vout3_d15 | gpio1_21 | sysboot15 | |||||||||||
| 0x1440 | CTRL_CORE_PAD_GPMC_A0 | M1 | gpmc_a0 | vin1a_d16 | vout3_d16 | vin1b_d0 | i2c4_scl | uart5_rxd | gpio7_3 gpmc_a26 gpmc_a16 | Driver off | ||||||||
| 0x1444 | CTRL_CORE_PAD_GPMC_A1 | M2 | gpmc_a1 | vin1a_d17 | vout3_d17 | vin1b_d1 | i2c4_sda | uart5_txd | gpio7_4 | Driver off | ||||||||
| 0x1448 | CTRL_CORE_PAD_GPMC_A2 | L2 | gpmc_a2 | vin1a_d18 | vout3_d18 | vin1b_d2 | uart7_rxd | uart5_ctsn | gpio7_5 | Driver off | ||||||||
| 0x144C | CTRL_CORE_PAD_GPMC_A3 | L1 | gpmc_a3 | qspi1_cs2 | vin1a_d19 | vout3_d19 | vin1b_d3 | uart7_txd | uart5_rtsn | gpio7_6 | Driver off | |||||||
| 0x1450 | CTRL_CORE_PAD_GPMC_A4 | K3 | gpmc_a4 | qspi1_cs3 | vin1a_d20 | vout3_d20 | vin1b_d4 | i2c5_scl | uart6_rxd | gpio1_26 | Driver off | |||||||
| 0x1454 | CTRL_CORE_PAD_GPMC_A5 | K2 | gpmc_a5 | vin1a_d21 | vout3_d21 | vin1b_d5 | i2c5_sda | uart6_txd | gpio1_27 | Driver off | ||||||||
| 0x1458 | CTRL_CORE_PAD_GPMC_A6 | J1 | gpmc_a6 | vin1a_d22 | vout3_d22 | vin1b_d6 | uart8_rxd | uart6_ctsn | gpio1_28 | Driver off | ||||||||
| 0x145C | CTRL_CORE_PAD_GPMC_A7 | K1 | gpmc_a7 | vin1a_d23 | vout3_d23 | vin1b_d7 | uart8_txd | uart6_rtsn | gpio1_29 | Driver off | ||||||||
| 0x1460 | CTRL_CORE_PAD_GPMC_A8 | K4 | gpmc_a8 | vin1a_hsync0 | vout3_hsync | vin1b_hsync1 | timer12 | spi4_sclk | gpio1_30 | Driver off | ||||||||
| 0x1464 | CTRL_CORE_PAD_GPMC_A9 | H1 | gpmc_a9 | vin1a_vsync0 | vout3_vsync | vin1b_vsync1 | timer11 | spi4_d1 | gpio1_31 | Driver off | ||||||||
| 0x1468 | CTRL_CORE_PAD_GPMC_A10 | J2 | gpmc_a10 | vin1a_de0 | vout3_de | vin1b_clk1 | timer10 | spi4_d0 | gpio2_0 | Driver off | ||||||||
| 0x146C | CTRL_CORE_PAD_GPMC_A11 | L3 | gpmc_a11 | vin1a_fld0 | vout3_fld | vin1b_de1 | timer9 | spi4_cs0 | gpio2_1 | Driver off | ||||||||
| 0x1470 | CTRL_CORE_PAD_GPMC_A12 | G1 | gpmc_a12 | gpmc_a0 | vin1b_fld1 | timer8 | spi4_cs1 | dma_evt1 | gpio2_2 | Driver off | ||||||||
| 0x1474 | CTRL_CORE_PAD_GPMC_A13 | H3 | gpmc_a13 | qspi1_rtclk | timer7 | spi4_cs2 | dma_evt2 | gpio2_3 | Driver off | |||||||||
| 0x1478 | CTRL_CORE_PAD_GPMC_A14 | H4 | gpmc_a14 | qspi1_d3 | timer6 | spi4_cs3 | gpio2_4 | Driver off | ||||||||||
| 0x147C | CTRL_CORE_PAD_GPMC_A15 | K6 | gpmc_a15 | qspi1_d2 | timer5 | gpio2_5 | Driver off | |||||||||||
| 0x1480 | CTRL_CORE_PAD_GPMC_A16 | K5 | gpmc_a16 | qspi1_d0 | gpio2_6 | Driver off | ||||||||||||
| 0x1484 | CTRL_CORE_PAD_GPMC_A17 | G2 | gpmc_a17 | qspi1_d1 | gpio2_7 | Driver off | ||||||||||||
| 0x1488 | CTRL_CORE_PAD_GPMC_A18 | F2 | gpmc_a18 | qspi1_sclk | gpio2_8 | Driver off | ||||||||||||
| 0x148C | CTRL_CORE_PAD_GPMC_A19 | A4 | gpmc_a19 | mmc2_dat4 | gpmc_a13 | vin2b_d0 | gpio2_9 | Driver off | ||||||||||
| 0x1490 | CTRL_CORE_PAD_GPMC_A20 | E7 | gpmc_a20 | mmc2_dat5 | gpmc_a14 | vin2b_d1 | gpio2_10 | Driver off | ||||||||||
| 0x1494 | CTRL_CORE_PAD_GPMC_A21 | D6 | gpmc_a21 | mmc2_dat6 | gpmc_a15 | vin2b_d2 | gpio2_11 | Driver off | ||||||||||
| 0x1498 | CTRL_CORE_PAD_GPMC_A22 | C5 | gpmc_a22 | mmc2_dat7 | gpmc_a16 | vin2b_d3 | gpio2_12 | Driver off | ||||||||||
| 0x149C | CTRL_CORE_PAD_GPMC_A23 | B5 | gpmc_a23 | mmc2_clk | gpmc_a17 | vin2b_d4 | gpio2_13 | Driver off | ||||||||||
| 0x14A0 | CTRL_CORE_PAD_GPMC_A24 | D7 | gpmc_a24 | mmc2_dat0 | gpmc_a18 | vin2b_d5 | gpio2_14 | Driver off | ||||||||||
| 0x14A4 | CTRL_CORE_PAD_GPMC_A25 | C6 | gpmc_a25 | mmc2_dat1 | gpmc_a19 | vin2b_d6 | gpio2_15 | Driver off | ||||||||||
| 0x14A8 | CTRL_CORE_PAD_GPMC_A26 | A5 | gpmc_a26 | mmc2_dat2 | gpmc_a20 | vin2b_d7 | gpio2_16 | Driver off | ||||||||||
| 0x14AC | CTRL_CORE_PAD_GPMC_A27 | B6 | gpmc_a27 | mmc2_dat3 | gpmc_a21 | vin2b_hsync1 | gpio2_17 | Driver off | ||||||||||
| 0x14B0 | CTRL_CORE_PAD_GPMC_CS1 | A6 | gpmc_cs1 | mmc2_cmd | gpmc_a22 | vin2b_vsync1 | gpio2_18 | Driver off | ||||||||||
| 0x14B4 | CTRL_CORE_PAD_GPMC_CS0 | F3 | gpmc_cs0 | gpio2_19 | Driver off | |||||||||||||
| 0x14B8 | CTRL_CORE_PAD_GPMC_CS2 | G4 | gpmc_cs2 | qspi1_cs0 | gpio2_20 gpmc_a23 gpmc_a13 | Driver off | ||||||||||||
| 0x14BC | CTRL_CORE_PAD_GPMC_CS3 | G3 | gpmc_cs3 | qspi1_cs1 | vin1a_clk0 | vout3_clk | gpmc_a1 | gpio2_21 gpmc_a24 gpmc_a14 | Driver off | |||||||||
| 0x14C0 | CTRL_CORE_PAD_GPMC_CLK | L4 | gpmc_clk | gpmc_cs7 | clkout1 | gpmc_wait1 | vin2b_clk1 | timer4 | i2c3_scl | dma_evt1 | gpio2_22 gpmc_a20 | Driver off | ||||||
| 0x14C4 | CTRL_CORE_PAD_GPMC_ADVN_ALE | H5 | gpmc_advn_ale | gpmc_cs6 | clkout2 | gpmc_wait1 | gpmc_a2 | gpmc_a23 | timer3 | i2c3_sda | dma_evt2 | gpio2_23 gpmc_a19 | Driver off | |||||
| 0x14C8 | CTRL_CORE_PAD_GPMC_OEN_REN | G5 | gpmc_oen_ren | gpio2_24 | Driver off | |||||||||||||
| 0x14CC | CTRL_CORE_PAD_GPMC_WEN | G6 | gpmc_wen | gpio2_25 | Driver off | |||||||||||||
| 0x14D0 | CTRL_CORE_PAD_GPMC_BEN0 | H2 | gpmc_ben0 | gpmc_cs4 | vin2b_de1 | timer2 | dma_evt3 | gpio2_26 gpmc_a21 | Driver off | |||||||||
| 0x14D4 | CTRL_CORE_PAD_GPMC_BEN1 | H6 | gpmc_ben1 | gpmc_cs5 | vin2b_clk1 | gpmc_a3 | vin2b_fld1 | timer1 | dma_evt4 | gpio2_27 gpmc_a22 | Driver off | |||||||
| 0x14D8 | CTRL_CORE_PAD_GPMC_WAIT0 | F6 | gpmc_wait0 | gpio2_28 gpmc_a25 gpmc_a15 | Driver off | |||||||||||||
| 0x1554 | CTRL_CORE_PAD_VIN2A_CLK0 | D8 | vin2a_clk0 | vout2_fld | emu5 | kbd_row0 | eQEP1A_in | pr1_edio_data_in0 | pr1_edio_data_out0 | gpio3_28 gpmc_a27 gpmc_a17 | Driver off | |||||||
| 0x1558 | CTRL_CORE_PAD_VIN2A_DE0 | B7 | vin2a_de0 | vin2a_fld0 | vin2b_fld1 | vin2b_de1 | vout2_de | emu6 | kbd_row1 | eQEP1B_in | pr1_edio_data_in1 | pr1_edio_data_out1 | gpio3_29 | Driver off | ||||
| 0x155C | CTRL_CORE_PAD_VIN2A_FLD0 | C7 | vin2a_fld0 | vin2b_clk1 | vout2_clk | emu7 | eQEP1_index | pr1_edio_data_in2 | pr1_edio_data_out2 | gpio3_30 gpmc_a27 gpmc_a18 | Driver off | |||||||
| 0x1560 | CTRL_CORE_PAD_VIN2A_HSYNC0 | E8 | vin2a_hsync0 | vin2b_hsync1 | vout2_hsync | emu8 | uart9_rxd | spi4_sclk | kbd_row2 | eQEP1_strobe | pr1_uart0_cts_n | pr1_edio_data_in3 | pr1_edio_data_out3 | gpio3_31 gpmc_a27 | Driver off | |||
| 0x1564 | CTRL_CORE_PAD_VIN2A_VSYNC0 | B8 | vin2a_vsync0 | vin2b_vsync1 | vout2_vsync | emu9 | uart9_txd | spi4_d1 | kbd_row3 | ehrpwm1A | pr1_uart0_rts_n | pr1_edio_data_in4 | pr1_edio_data_out4 | gpio4_0 | Driver off | |||
| 0x1568 | CTRL_CORE_PAD_VIN2A_D0 | C8 | vin2a_d0 | vout2_d23 | emu10 | uart9_ctsn | spi4_d0 | kbd_row4 | ehrpwm1B | pr1_uart0_rxd | pr1_edio_data_in5 | pr1_edio_data_out5 | gpio4_1 | Driver off | ||||
| 0x156C | CTRL_CORE_PAD_VIN2A_D1 | B9 | vin2a_d1 | vout2_d22 | emu11 | uart9_rtsn | spi4_cs0 | kbd_row5 | ehrpwm1_tripzone_input | pr1_uart0_txd | pr1_edio_data_in6 | pr1_edio_data_out6 | gpio4_2 | Driver off | ||||
| 0x1570 | CTRL_CORE_PAD_VIN2A_D2 | A7 | vin2a_d2 | vout2_d21 | emu12 | uart10_rxd | kbd_row6 | eCAP1_in_PWM1_out | pr1_ecap0_ecap_capin_apwm_o | pr1_edio_data_in7 | pr1_edio_data_out7 | gpio4_3 | Driver off | |||||
| 0x1574 | CTRL_CORE_PAD_VIN2A_D3 | A9 | vin2a_d3 | vout2_d20 | emu13 | uart10_txd | kbd_col0 | ehrpwm1_synci | pr1_edc_latch0_in | pr1_pru1_gpi0 | pr1_pru1_gpo0 | gpio4_4 | Driver off | |||||
| 0x1578 | CTRL_CORE_PAD_VIN2A_D4 | A8 | vin2a_d4 | vout2_d19 | emu14 | uart10_ctsn | kbd_col1 | ehrpwm1_synco | pr1_edc_sync0_out | pr1_pru1_gpi1 | pr1_pru1_gpo1 | gpio4_5 | Driver off | |||||
| 0x157C | CTRL_CORE_PAD_VIN2A_D5 | A11 | vin2a_d5 | vout2_d18 | emu15 | uart10_rtsn | kbd_col2 | eQEP2A_in | pr1_edio_sof | pr1_pru1_gpi2 | pr1_pru1_gpo2 | gpio4_6 | Driver off | |||||
| 0x1580 | CTRL_CORE_PAD_VIN2A_D6 | F10 | vin2a_d6 | vout2_d17 | emu16 | mii1_rxd1 | kbd_col3 | eQEP2B_in | pr1_mii_mt1_clk | pr1_pru1_gpi3 | pr1_pru1_gpo3 | gpio4_7 | Driver off | |||||
| 0x1584 | CTRL_CORE_PAD_VIN2A_D7 | A10 | vin2a_d7 | vout2_d16 | emu17 | mii1_rxd2 | kbd_col4 | eQEP2_index | pr1_mii1_txen | pr1_pru1_gpi4 | pr1_pru1_gpo4 | gpio4_8 | Driver off | |||||
| 0x1588 | CTRL_CORE_PAD_VIN2A_D8 | B10 | vin2a_d8 | vout2_d15 | emu18 | mii1_rxd3 | kbd_col5 | eQEP2_strobe | pr1_mii1_txd3 | pr1_pru1_gpi5 | pr1_pru1_gpo5 | gpio4_9 gpmc_a26 | Driver off | |||||
| 0x158C | CTRL_CORE_PAD_VIN2A_D9 | E10 | vin2a_d9 | vout2_d14 | emu19 | mii1_rxd0 | kbd_col6 | ehrpwm2A | pr1_mii1_txd2 | pr1_pru1_gpi6 | pr1_pru1_gpo6 | gpio4_10 gpmc_a25 | Driver off | |||||
| 0x1590 | CTRL_CORE_PAD_VIN2A_D10 | D10 | vin2a_d10 | mdio_mclk | vout2_d13 | kbd_col7 | ehrpwm2B | pr1_mdio_mdclk | pr1_pru1_gpi7 | pr1_pru1_gpo7 | gpio4_11 gpmc_a24 | Driver off | ||||||
| 0x1594 | CTRL_CORE_PAD_VIN2A_D11 | C10 | vin2a_d11 | mdio_d | vout2_d12 | kbd_row7 | ehrpwm2_tripzone_input | pr1_mdio_data | pr1_pru1_gpi8 | pr1_pru1_gpo8 | gpio4_12 gpmc_a23 | Driver off | ||||||
| 0x1598 | CTRL_CORE_PAD_VIN2A_D12 | B11 | vin2a_d12 | rgmii1_txc | vout2_d11 | mii1_rxclk | kbd_col8 | eCAP2_in_PWM2_out | pr1_mii1_txd1 | pr1_pru1_gpi9 | pr1_pru1_gpo9 | gpio4_13 | Driver off | |||||
| 0x159C | CTRL_CORE_PAD_VIN2A_D13 | D11 | vin2a_d13 | rgmii1_txctl | vout2_d10 | mii1_rxdv | kbd_row8 | eQEP3A_in | pr1_mii1_txd0 | pr1_pru1_gpi10 | pr1_pru1_gpo10 | gpio4_14 | Driver off | |||||
| 0x15A0 | CTRL_CORE_PAD_VIN2A_D14 | C11 | vin2a_d14 | rgmii1_txd3 | vout2_d9 | mii1_txclk | eQEP3B_in | pr1_mii_mr1_clk | pr1_pru1_gpi11 | pr1_pru1_gpo11 | gpio4_15 | Driver off | ||||||
| 0x15A4 | CTRL_CORE_PAD_VIN2A_D15 | B12 | vin2a_d15 | rgmii1_txd2 | vout2_d8 | mii1_txd0 | eQEP3_index | pr1_mii1_rxdv | pr1_pru1_gpi12 | pr1_pru1_gpo12 | gpio4_16 | Driver off | ||||||
| 0x15A8 | CTRL_CORE_PAD_VIN2A_D16 | A12 | vin2a_d16 | vin2b_d7 | rgmii1_txd1 | vout2_d7 | mii1_txd1 | eQEP3_strobe | pr1_mii1_rxd3 | pr1_pru1_gpi13 | pr1_pru1_gpo13 | gpio4_24 | Driver off | |||||
| 0x15AC | CTRL_CORE_PAD_VIN2A_D17 | A13 | vin2a_d17 | vin2b_d6 | rgmii1_txd0 | vout2_d6 | mii1_txd2 | ehrpwm3A | pr1_mii1_rxd2 | pr1_pru1_gpi14 | pr1_pru1_gpo14 | gpio4_25 | Driver off | |||||
| 0x15B0 | CTRL_CORE_PAD_VIN2A_D18 | E11 | vin2a_d18 | vin2b_d5 | rgmii1_rxc | vout2_d5 | mii1_txd3 | ehrpwm3B | pr1_mii1_rxd1 | pr1_pru1_gpi15 | pr1_pru1_gpo15 | gpio4_26 | Driver off | |||||
| 0x15B4 | CTRL_CORE_PAD_VIN2A_D19 | F11 | vin2a_d19 | vin2b_d4 | rgmii1_rxctl | vout2_d4 | mii1_txer | ehrpwm3_tripzone_input | pr1_mii1_rxd0 | pr1_pru1_gpi16 | pr1_pru1_gpo16 | gpio4_27 | Driver off | |||||
| 0x15B8 | CTRL_CORE_PAD_VIN2A_D20 | B13 | vin2a_d20 | vin2b_d3 | rgmii1_rxd3 | vout2_d3 | mii1_rxer | eCAP3_in_PWM3_out | pr1_mii1_rxer | pr1_pru1_gpi17 | pr1_pru1_gpo17 | gpio4_28 | Driver off | |||||
| 0x15BC | CTRL_CORE_PAD_VIN2A_D21 | E13 | vin2a_d21 | vin2b_d2 | rgmii1_rxd2 | vout2_d2 | mii1_col | pr1_mii1_rxlink | pr1_pru1_gpi18 | pr1_pru1_gpo18 | gpio4_29 | Driver off | ||||||
| 0x15C0 | CTRL_CORE_PAD_VIN2A_D22 | C13 | vin2a_d22 | vin2b_d1 | rgmii1_rxd1 | vout2_d1 | mii1_crs | pr1_mii1_col | pr1_pru1_gpi19 | pr1_pru1_gpo19 | gpio4_30 | Driver off | ||||||
| 0x15C4 | CTRL_CORE_PAD_VIN2A_D23 | D13 | vin2a_d23 | vin2b_d0 | rgmii1_rxd0 | vout2_d0 | mii1_txen | pr1_mii1_crs | pr1_pru1_gpi20 | pr1_pru1_gpo20 | gpio4_31 | Driver off | ||||||
| 0x15E4 | CTRL_CORE_PAD_VOUT1_D2 | E14 | emu2 | |||||||||||||||
| 0x1604 | CTRL_CORE_PAD_VOUT1_D10 | F14 | emu3 | |||||||||||||||
| 0x1624 | CTRL_CORE_PAD_VOUT1_D18 | F13 | emu4 | |||||||||||||||
| 0x163C | CTRL_CORE_PAD_MDIO_MCLK | L5 | mdio_mclk | uart3_rtsn | mii0_col | vin2a_clk0 | vin1b_clk1 | pr1_mii0_col | pr2_pru1_gpi0 | pr2_pru1_gpo0 | gpio5_15 | Driver off | ||||||
| 0x1640 | CTRL_CORE_PAD_MDIO_D | L6 | mdio_d | uart3_ctsn | mii0_txer | vin2a_d0 | vin1b_d0 | pr1_mii0_rxlink | pr2_pru1_gpi1 | pr2_pru1_gpo1 | gpio5_16 | Driver off | ||||||
| 0x1644 | CTRL_CORE_PAD_RMII_MHZ_50_CLK | P5 | RMII_MHZ_50_CLK | vin2a_d11 | pr2_pru1_gpi2 | pr2_pru1_gpo2 | gpio5_17 | Driver off | ||||||||||
| 0x1648 | CTRL_CORE_PAD_UART3_RXD | N5 | uart3_rxd | rmii1_crs | mii0_rxdv | vin2a_d1 | vin1b_d1 | spi3_sclk | pr1_mii0_rxdv | pr2_pru1_gpi3 | pr2_pru1_gpo3 | gpio5_18 | Driver off | |||||
| 0x164C | CTRL_CORE_PAD_UART3_TXD | N6 | uart3_txd | rmii1_rxer | mii0_rxclk | vin2a_d2 | vin1b_d2 | spi3_d1 | spi4_cs1 | pr1_mii_mr0_clk | pr2_pru1_gpi4 | pr2_pru1_gpo4 | gpio5_19 | Driver off | ||||
| 0x1650 | CTRL_CORE_PAD_RGMII0_TXC | T4 | rgmii0_txc | uart3_ctsn | rmii1_rxd1 | mii0_rxd3 | vin2a_d3 | vin1b_d3 | usb3_ulpi_clk | spi3_d0 | spi4_cs2 | pr1_mii0_rxd3 | pr2_pru1_gpi5 | pr2_pru1_gpo5 | gpio5_20 | Driver off | ||
| 0x1654 | CTRL_CORE_PAD_RGMII0_TXCTL | T5 | rgmii0_txctl | uart3_rtsn | rmii1_rxd0 | mii0_rxd2 | vin2a_d4 | vin1b_d4 | usb3_ulpi_stp | spi3_cs0 | spi4_cs3 | pr1_mii0_rxd2 | pr2_pru1_gpi6 | pr2_pru1_gpo6 | gpio5_21 | Driver off | ||
| 0x1658 | CTRL_CORE_PAD_RGMII0_TXD3 | P4 | rgmii0_txd3 | rmii0_crs | mii0_crs | vin2a_de0 | vin1b_de1 | usb3_ulpi_dir | spi4_sclk | uart4_rxd | pr1_mii0_crs | pr2_pru1_gpi7 | pr2_pru1_gpo7 | gpio5_22 | Driver off | |||
| 0x165C | CTRL_CORE_PAD_RGMII0_TXD2 | P3 | rgmii0_txd2 | rmii0_rxer | mii0_rxer | vin2a_hsync0 | vin1b_hsync1 | usb3_ulpi_nxt | spi4_d1 | uart4_txd | pr1_mii0_rxer | pr2_pru1_gpi8 | pr2_pru1_gpo8 | gpio5_23 | Driver off | |||
| 0x1660 | CTRL_CORE_PAD_RGMII0_TXD1 | R2 | rgmii0_txd1 | rmii0_rxd1 | mii0_rxd1 | vin2a_vsync0 | vin1b_vsync1 | usb3_ulpi_d0 | spi4_d0 | uart4_ctsn | pr1_mii0_rxd1 | pr2_pru1_gpi9 | pr2_pru1_gpo9 | gpio5_24 | Driver off | |||
| 0x1664 | CTRL_CORE_PAD_RGMII0_TXD0 | R1 | rgmii0_txd0 | rmii0_rxd0 | mii0_rxd0 | vin2a_d10 | usb3_ulpi_d1 | spi4_cs0 | uart4_rtsn | pr1_mii0_rxd0 | pr2_pru1_gpi10 | pr2_pru1_gpo10 | gpio5_25 | Driver off | ||||
| 0x1668 | CTRL_CORE_PAD_RGMII0_RXC | N2 | rgmii0_rxc | rmii1_txen | mii0_txclk | vin2a_d5 | vin1b_d5 | usb3_ulpi_d2 | pr1_mii_mt0_clk | pr2_pru1_gpi11 | pr2_pru1_gpo11 | gpio5_26 | Driver off | |||||
| 0x166C | CTRL_CORE_PAD_RGMII0_RXCTL | P2 | rgmii0_rxctl | rmii1_txd1 | mii0_txd3 | vin2a_d6 | vin1b_d6 | usb3_ulpi_d3 | pr1_mii0_txd3 | pr2_pru1_gpi12 | pr2_pru1_gpo12 | gpio5_27 | Driver off | |||||
| 0x1670 | CTRL_CORE_PAD_RGMII0_RXD3 | N1 | rgmii0_rxd3 | rmii1_txd0 | mii0_txd2 | vin2a_d7 | vin1b_d7 | usb3_ulpi_d4 | pr1_mii0_txd2 | pr2_pru1_gpi13 | pr2_pru1_gpo13 | gpio5_28 | Driver off | |||||
| 0x1674 | CTRL_CORE_PAD_RGMII0_RXD2 | P1 | rgmii0_rxd2 | rmii0_txen | mii0_txen | vin2a_d8 | usb3_ulpi_d5 | pr1_mii0_txen | pr2_pru1_gpi14 | pr2_pru1_gpo14 | gpio5_29 | Driver off | ||||||
| 0x1678 | CTRL_CORE_PAD_RGMII0_RXD1 | N3 | rgmii0_rxd1 | rmii0_txd1 | mii0_txd1 | vin2a_d9 | usb3_ulpi_d6 | pr1_mii0_txd1 | pr2_pru1_gpi15 | pr2_pru1_gpo15 | gpio5_30 | Driver off | ||||||
| 0x167C | CTRL_CORE_PAD_RGMII0_RXD0 | N4 | rgmii0_rxd0 | rmii0_txd0 | mii0_txd0 | vin2a_fld0 | vin1b_fld1 | usb3_ulpi_d7 | pr1_mii0_txd0 | pr2_pru1_gpi16 | pr2_pru1_gpo16 | gpio5_31 | Driver off | |||||
| 0x1680 | CTRL_CORE_PAD_USB1_DRVVBUS | AD3 | usb1_drvvbus | timer16 | gpio6_12 | Driver off | ||||||||||||
| 0x1684 | CTRL_CORE_PAD_USB2_DRVVBUS | AA6 | usb2_drvvbus | timer15 | gpio6_13 | Driver off | ||||||||||||
| 0x1688 | CTRL_CORE_PAD_GPIO6_14 | H21 | gpio6_14 | mcasp1_axr8 | dcan2_tx | uart10_rxd | i2c3_sda | timer1 | gpio6_14 | Driver off | ||||||||
| 0x168C | CTRL_CORE_PAD_GPIO6_15 | K22 | gpio6_15 | mcasp1_axr9 | dcan2_rx | uart10_txd | i2c3_scl | timer2 | gpio6_15 | Driver off | ||||||||
| 0x1690 | CTRL_CORE_PAD_GPIO6_16 | K23 | gpio6_16 | mcasp1_axr10 | clkout1 | timer3 | gpio6_16 | Driver off | ||||||||||
| 0x1694 | CTRL_CORE_PAD_XREF_CLK0 | J25 | xref_clk0 | mcasp2_axr8 | mcasp1_axr4 | mcasp1_ahclkx | mcasp5_ahclkx | atl_clk0 | vin1a_d0 | hdq0 | clkout2 | timer13 | pr2_mii1_col | pr2_pru1_gpi5 | pr2_pru1_gpo5 | gpio6_17 | Driver off | |
| 0x1698 | CTRL_CORE_PAD_XREF_CLK1 | J24 | xref_clk1 | mcasp2_axr9 | mcasp1_axr5 | mcasp2_ahclkx | mcasp6_ahclkx | atl_clk1 | vin1a_clk0 | timer14 | pr2_mii1_crs | pr2_pru1_gpi6 | pr2_pru1_gpo6 | gpio6_18 | Driver off | |||
| 0x169C | CTRL_CORE_PAD_XREF_CLK2 | H24 | xref_clk2 | mcasp2_axr10 | mcasp1_axr6 | mcasp3_ahclkx | mcasp7_ahclkx | atl_clk2 | timer15 | gpio6_19 | Driver off | |||||||
| 0x16A0 | CTRL_CORE_PAD_XREF_CLK3 | H25 | xref_clk3 | mcasp2_axr11 | mcasp1_axr7 | mcasp4_ahclkx | mcasp8_ahclkx | atl_clk3 | hdq0 | clkout3 | timer16 | gpio6_20 | Driver off | |||||
| 0x16A4 | CTRL_CORE_PAD_MCASP1_ACLKX | C16 | mcasp1_aclkx | vin1a_fld0 | i2c3_sda | pr2_mdio_mdclk | pr2_pru1_gpi7 | pr2_pru1_gpo7 | gpio7_31 | Driver off | ||||||||
| 0x16A8 | CTRL_CORE_PAD_MCASP1_FSX | C17 | mcasp1_fsx | vin1a_de0 | i2c3_scl | pr2_mdio_data | gpio7_30 | Driver off | ||||||||||
| 0x16AC | CTRL_CORE_PAD_MCASP1_ACLKR | D16 | mcasp1_aclkr | mcasp7_axr2 | i2c4_sda | gpio5_0 | Driver off | |||||||||||
| 0x16B0 | CTRL_CORE_PAD_MCASP1_FSR | D17 | mcasp1_fsr | mcasp7_axr3 | i2c4_scl | gpio5_1 | Driver off | |||||||||||
| 0x16B4 | CTRL_CORE_PAD_MCASP1_AXR0 | D14 | mcasp1_axr0 | uart6_rxd | vin1a_vsync0 | i2c5_sda | pr2_mii0_rxer | pr2_pru1_gpi8 | pr2_pru1_gpo8 | gpio5_2 | Driver off | |||||||
| 0x16B8 | CTRL_CORE_PAD_MCASP1_AXR1 | B14 | mcasp1_axr1 | uart6_txd | vin1a_hsync0 | i2c5_scl | pr2_mii_mt0_clk | pr2_pru1_gpi9 | pr2_pru1_gpo9 | gpio5_3 | Driver off | |||||||
| 0x16BC | CTRL_CORE_PAD_MCASP1_AXR2 | C14 | mcasp1_axr2 | mcasp6_axr2 | uart6_ctsn | gpio5_4 | Driver off | |||||||||||
| 0x16C0 | CTRL_CORE_PAD_MCASP1_AXR3 | B15 | mcasp1_axr3 | mcasp6_axr3 | uart6_rtsn | gpio5_5 | Driver off | |||||||||||
| 0x16C4 | CTRL_CORE_PAD_MCASP1_AXR4 | A15 | mcasp1_axr4 | mcasp4_axr2 | gpio5_6 | Driver off | ||||||||||||
| 0x16C8 | CTRL_CORE_PAD_MCASP1_AXR5 | A14 | mcasp1_axr5 | mcasp4_axr3 | gpio5_7 | Driver off | ||||||||||||
| 0x16CC | CTRL_CORE_PAD_MCASP1_AXR6 | A17 | mcasp1_axr6 | mcasp5_axr2 | gpio5_8 | Driver off | ||||||||||||
| 0x16D0 | CTRL_CORE_PAD_MCASP1_AXR7 | A16 | mcasp1_axr7 | mcasp5_axr3 | timer4 | gpio5_9 | Driver off | |||||||||||
| 0x16D4 | CTRL_CORE_PAD_MCASP1_AXR8 | A18 | mcasp1_axr8 | mcasp6_axr0 | spi3_sclk | vin1a_d15 | timer5 | pr2_mii0_txen | pr2_pru1_gpi10 | pr2_pru1_gpo10 | gpio5_10 | Driver off | ||||||
| 0x16D8 | CTRL_CORE_PAD_MCASP1_AXR9 | B17 | mcasp1_axr9 | mcasp6_axr1 | spi3_d1 | vin1a_d14 | timer6 | pr2_mii0_txd3 | pr2_pru1_gpi11 | pr2_pru1_gpo11 | gpio5_11 | Driver off | ||||||
| 0x16DC | CTRL_CORE_PAD_MCASP1_AXR10 | B16 | mcasp1_axr10 | mcasp6_aclkx | mcasp6_aclkr | spi3_d0 | vin1a_d13 | timer7 | pr2_mii0_txd2 | pr2_pru1_gpi12 | pr2_pru1_gpo12 | gpio5_12 | Driver off | |||||
| 0x16E0 | CTRL_CORE_PAD_MCASP1_AXR11 | B18 | mcasp1_axr11 | mcasp6_fsx | mcasp6_fsr | spi3_cs0 | vin1a_d12 | timer8 | pr2_mii0_txd1 | pr2_pru1_gpi13 | pr2_pru1_gpo13 | gpio4_17 | Driver off | |||||
| 0x16E4 | CTRL_CORE_PAD_MCASP1_AXR12 | A19 | mcasp1_axr12 | mcasp7_axr0 | spi3_cs1 | vin1a_d11 | timer9 | pr2_mii0_txd0 | pr2_pru1_gpi14 | pr2_pru1_gpo14 | gpio4_18 | Driver off | ||||||
| 0x16E8 | CTRL_CORE_PAD_MCASP1_AXR13 | E17 | mcasp1_axr13 | mcasp7_axr1 | vin1a_d10 | timer10 | pr2_mii_mr0_clk | pr2_pru1_gpi15 | pr2_pru1_gpo15 | gpio6_4 | Driver off | |||||||
| 0x16EC | CTRL_CORE_PAD_MCASP1_AXR14 | E16 | mcasp1_axr14 | mcasp7_aclkx | mcasp7_aclkr | vin1a_d9 | timer11 | pr2_mii0_rxdv | pr2_pru1_gpi16 | pr2_pru1_gpo16 | gpio6_5 | Driver off | ||||||
| 0x16F0 | CTRL_CORE_PAD_MCASP1_AXR15 | F16 | mcasp1_axr15 | mcasp7_fsx | mcasp7_fsr | vin1a_d8 | timer12 | pr2_mii0_rxd3 | pr2_pru0_gpi20 | pr2_pru0_gpo20 | gpio6_6 | Driver off | ||||||
| 0x16F4 | CTRL_CORE_PAD_MCASP2_ACLKX | E19 | mcasp2_aclkx | vin1a_d7 | pr2_mii0_rxd2 | pr2_pru0_gpi18 | pr2_pru0_gpo18 | Driver off | ||||||||||
| 0x16F8 | CTRL_CORE_PAD_MCASP2_FSX | D19 | mcasp2_fsx | vin1a_d6 | pr2_mii0_rxd1 | pr2_pru0_gpi19 | pr2_pru0_gpo19 | Driver off | ||||||||||
| 0x1704 | CTRL_CORE_PAD_MCASP2_AXR0 | A20 | mcasp2_axr0 | Driver off | ||||||||||||||
| 0x1708 | CTRL_CORE_PAD_MCASP2_AXR1 | B19 | mcasp2_axr1 | Driver off | ||||||||||||||
| 0x170C | CTRL_CORE_PAD_MCASP2_AXR2 | A21 | mcasp2_axr2 | mcasp3_axr2 | vin1a_d5 | pr2_mii0_rxd0 | pr2_pru0_gpi16 | pr2_pru0_gpo16 | gpio6_8 | Driver off | ||||||||
| 0x1710 | CTRL_CORE_PAD_MCASP2_AXR3 | B21 | mcasp2_axr3 | mcasp3_axr3 | vin1a_d4 | pr2_mii0_rxlink | pr2_pru0_gpi17 | pr2_pru0_gpo17 | gpio6_9 | Driver off | ||||||||
| 0x1714 | CTRL_CORE_PAD_MCASP2_AXR4 | B20 | mcasp2_axr4 | mcasp8_axr0 | gpio1_4 | Driver off | ||||||||||||
| 0x1718 | CTRL_CORE_PAD_MCASP2_AXR5 | C19 | mcasp2_axr5 | mcasp8_axr1 | gpio6_7 | Driver off | ||||||||||||
| 0x171C | CTRL_CORE_PAD_MCASP2_AXR6 | D20 | mcasp2_axr6 | mcasp8_aclkx | mcasp8_aclkr | gpio2_29 | Driver off | |||||||||||
| 0x1720 | CTRL_CORE_PAD_MCASP2_AXR7 | C20 | mcasp2_axr7 | mcasp8_fsx | mcasp8_fsr | gpio1_5 | Driver off | |||||||||||
| 0x1724 | CTRL_CORE_PAD_MCASP3_ACLKX | A22 | mcasp3_aclkx | mcasp3_aclkr | mcasp2_axr12 | uart7_rxd | vin1a_d3 | pr2_mii0_crs | pr2_pru0_gpi12 | pr2_pru0_gpo12 | gpio5_13 | Driver off | ||||||
| 0x1728 | CTRL_CORE_PAD_MCASP3_FSX | A23 | mcasp3_fsx | mcasp3_fsr | mcasp2_axr13 | uart7_txd | vin1a_d2 | pr2_mii0_col | pr2_pru0_gpi13 | pr2_pru0_gpo13 | gpio5_14 | Driver off | ||||||
| 0x172C | CTRL_CORE_PAD_MCASP3_AXR0 | B22 | mcasp3_axr0 | mcasp2_axr14 | uart7_ctsn | uart5_rxd | vin1a_d1 | pr2_mii1_rxer | pr2_pru0_gpi14 | pr2_pru0_gpo14 | Driver off | |||||||
| 0x1730 | CTRL_CORE_PAD_MCASP3_AXR1 | B23 | mcasp3_axr1 | mcasp2_axr15 | uart7_rtsn | uart5_txd | vin1a_d0 | pr2_mii1_rxlink | pr2_pru0_gpi15 | pr2_pru0_gpo15 | Driver off | |||||||
| 0x1734 | CTRL_CORE_PAD_MCASP4_ACLKX | C23 | mcasp4_aclkx | mcasp4_aclkr | spi3_sclk | uart8_rxd | i2c4_sda | Driver off | ||||||||||
| 0x1738 | CTRL_CORE_PAD_MCASP4_FSX | B25 | mcasp4_fsx | mcasp4_fsr | spi3_d1 | uart8_txd | i2c4_scl | Driver off | ||||||||||
| 0x173C | CTRL_CORE_PAD_MCASP4_AXR0 | A24 | mcasp4_axr0 | spi3_d0 | uart8_ctsn | uart4_rxd | i2c6_scl | Driver off | ||||||||||
| 0x1740 | CTRL_CORE_PAD_MCASP4_AXR1 | D23 | mcasp4_axr1 | spi3_cs0 | uart8_rtsn | uart4_txd | pr2_pru1_gpi0 | pr2_pru1_gpo0 | i2c6_sda | Driver off | ||||||||
| 0x1744 | CTRL_CORE_PAD_MCASP5_ACLKX | AC3 | mcasp5_aclkx | mcasp5_aclkr | spi4_sclk | uart9_rxd | i2c5_sda | mlb_clk | pr2_pru1_gpi1 | pr2_pru1_gpo1 | Driver off | |||||||
| 0x1748 | CTRL_CORE_PAD_MCASP5_FSX | U6 | mcasp5_fsx | mcasp5_fsr | spi4_d1 | uart9_txd | i2c5_scl | pr2_pru1_gpi2 | pr2_pru1_gpo2 | Driver off | ||||||||
| 0x174C | CTRL_CORE_PAD_MCASP5_AXR0 | AA5 | mcasp5_axr0 | spi4_d0 | uart9_ctsn | uart3_rxd | mlb_sig | pr2_mdio_mdclk | pr2_pru1_gpi3 | pr2_pru1_gpo3 | Driver off | |||||||
| 0x1750 | CTRL_CORE_PAD_MCASP5_AXR1 | AC4 | mcasp5_axr1 | spi4_cs0 | uart9_rtsn | uart3_txd | mlb_dat | pr2_mdio_data | pr2_pru1_gpi4 | pr2_pru1_gpo4 | Driver off | |||||||
| 0x1754 | CTRL_CORE_PAD_MMC1_CLK | U3 | mmc1_clk | gpio6_21 | Driver off | |||||||||||||
| 0x1758 | CTRL_CORE_PAD_MMC1_CMD | V4 | mmc1_cmd | gpio6_22 | Driver off | |||||||||||||
| 0x175C | CTRL_CORE_PAD_MMC1_DAT0 | V3 | mmc1_dat0 | gpio6_23 | Driver off | |||||||||||||
| 0x1760 | CTRL_CORE_PAD_MMC1_DAT1 | V2 | mmc1_dat1 | gpio6_24 | Driver off | |||||||||||||
| 0x1764 | CTRL_CORE_PAD_MMC1_DAT2 | W1 | mmc1_dat2 | gpio6_25 | Driver off | |||||||||||||
| 0x1768 | CTRL_CORE_PAD_MMC1_DAT3 | V1 | mmc1_dat3 | gpio6_26 | Driver off | |||||||||||||
| 0x176C | CTRL_CORE_PAD_MMC1_SDCD | U5 | mmc1_sdcd | uart6_rxd | i2c4_sda | gpio6_27 | Driver off | |||||||||||
| 0x1770 | CTRL_CORE_PAD_MMC1_SDWP | V5 | mmc1_sdwp | uart6_txd | i2c4_scl | gpio6_28 | Driver off | |||||||||||
| 0x1774 | CTRL_CORE_PAD_GPIO6_10 | Y5 | gpio6_10 | mdio_mclk | i2c3_sda | usb3_ulpi_d7 | vin2b_hsync1 | vin1a_clk0 | ehrpwm2A | pr2_mii_mt1_clk | pr2_pru0_gpi0 | pr2_pru0_gpo0 | gpio6_10 | Driver off | ||||
| 0x1778 | CTRL_CORE_PAD_GPIO6_11 | Y6 | gpio6_11 | mdio_d | i2c3_scl | usb3_ulpi_d6 | vin2b_vsync1 | vin1a_de0 | ehrpwm2B | pr2_mii1_txen | pr2_pru0_gpi1 | pr2_pru0_gpo1 | gpio6_11 | Driver off | ||||
| 0x177C | CTRL_CORE_PAD_MMC3_CLK | Y2 | mmc3_clk | usb3_ulpi_d5 | vin2b_d7 | vin1a_d7 | ehrpwm2_tripzone_input | pr2_mii1_txd3 | pr2_pru0_gpi2 | pr2_pru0_gpo2 | gpio6_29 | Driver off | ||||||
| 0x1780 | CTRL_CORE_PAD_MMC3_CMD | Y1 | mmc3_cmd | spi3_sclk | usb3_ulpi_d4 | vin2b_d6 | vin1a_d6 | eCAP2_in_PWM2_out | pr2_mii1_txd2 | pr2_pru0_gpi3 | pr2_pru0_gpo3 | gpio6_30 | Driver off | |||||
| 0x1784 | CTRL_CORE_PAD_MMC3_DAT0 | Y4 | mmc3_dat0 | spi3_d1 | uart5_rxd | usb3_ulpi_d3 | vin2b_d5 | vin1a_d5 | eQEP3A_in | pr2_mii1_txd1 | pr2_pru0_gpi4 | pr2_pru0_gpo4 | gpio6_31 | Driver off | ||||
| 0x1788 | CTRL_CORE_PAD_MMC3_DAT1 | AA2 | mmc3_dat1 | spi3_d0 | uart5_txd | usb3_ulpi_d2 | vin2b_d4 | vin1a_d4 | eQEP3B_in | pr2_mii1_txd0 | pr2_pru0_gpi5 | pr2_pru0_gpo5 | gpio7_0 | Driver off | ||||
| 0x178C | CTRL_CORE_PAD_MMC3_DAT2 | AA3 | mmc3_dat2 | spi3_cs0 | uart5_ctsn | usb3_ulpi_d1 | vin2b_d3 | vin1a_d3 | eQEP3_index | pr2_mii_mr1_clk | pr2_pru0_gpi6 | pr2_pru0_gpo6 | gpio7_1 | Driver off | ||||
| 0x1790 | CTRL_CORE_PAD_MMC3_DAT3 | W2 | mmc3_dat3 | spi3_cs1 | uart5_rtsn | usb3_ulpi_d0 | vin2b_d2 | vin1a_d2 | eQEP3_strobe | pr2_mii1_rxdv | pr2_pru0_gpi7 | pr2_pru0_gpo7 | gpio7_2 | Driver off | ||||
| 0x1794 | CTRL_CORE_PAD_MMC3_DAT4 | Y3 | mmc3_dat4 | spi4_sclk | uart10_rxd | usb3_ulpi_nxt | vin2b_d1 | vin1a_d1 | ehrpwm3A | pr2_mii1_rxd3 | pr2_pru0_gpi8 | pr2_pru0_gpo8 | gpio1_22 | Driver off | ||||
| 0x1798 | CTRL_CORE_PAD_MMC3_DAT5 | AA1 | mmc3_dat5 | spi4_d1 | uart10_txd | usb3_ulpi_dir | vin2b_d0 | vin1a_d0 | ehrpwm3B | pr2_mii1_rxd2 | pr2_pru0_gpi9 | pr2_pru0_gpo9 | gpio1_23 | Driver off | ||||
| 0x179C | CTRL_CORE_PAD_MMC3_DAT6 | AA4 | mmc3_dat6 | spi4_d0 | uart10_ctsn | usb3_ulpi_stp | vin2b_de1 | vin1a_hsync0 | ehrpwm3_tripzone_input | pr2_mii1_rxd1 | pr2_pru0_gpi10 | pr2_pru0_gpo10 | gpio1_24 | Driver off | ||||
| 0x17A0 | CTRL_CORE_PAD_MMC3_DAT7 | AB1 | mmc3_dat7 | spi4_cs0 | uart10_rtsn | usb3_ulpi_clk | vin2b_clk1 | vin1a_vsync0 | eCAP3_in_PWM3_out | pr2_mii1_rxd0 | pr2_pru0_gpi11 | pr2_pru0_gpo11 | gpio1_25 | Driver off | ||||
| 0x17A4 | CTRL_CORE_PAD_SPI1_SCLK | C24 | spi1_sclk | gpio7_7 | Driver off | |||||||||||||
| 0x17A8 | CTRL_CORE_PAD_SPI1_D1 | D24 | spi1_d1 | gpio7_8 | Driver off | |||||||||||||
| 0x17AC | CTRL_CORE_PAD_SPI1_D0 | D25 | spi1_d0 | gpio7_9 | Driver off | |||||||||||||
| 0x17B0 | CTRL_CORE_PAD_SPI1_CS0 | B24 | spi1_cs0 | gpio7_10 | Driver off | |||||||||||||
| 0x17B4 | CTRL_CORE_PAD_SPI1_CS1 | C25 | spi1_cs1 | spi2_cs1 | gpio7_11 | Driver off | ||||||||||||
| 0x17B8 | CTRL_CORE_PAD_SPI1_CS2 | E24 | spi1_cs2 | uart4_rxd | mmc3_sdcd | spi2_cs2 | dcan2_tx | mdio_mclk | hdmi1_hpd | gpio7_12 | Driver off | |||||||
| 0x17BC | CTRL_CORE_PAD_SPI1_CS3 | E25 | spi1_cs3 | uart4_txd | mmc3_sdwp | spi2_cs3 | dcan2_rx | mdio_d | hdmi1_cec | gpio7_13 | Driver off | |||||||
| 0x17C0 | CTRL_CORE_PAD_SPI2_SCLK | G25 | spi2_sclk | uart3_rxd | gpio7_14 | Driver off | ||||||||||||
| 0x17C4 | CTRL_CORE_PAD_SPI2_D1 | F25 | spi2_d1 | uart3_txd | gpio7_15 | Driver off | ||||||||||||
| 0x17C8 | CTRL_CORE_PAD_SPI2_D0 | G24 | spi2_d0 | uart3_ctsn | uart5_rxd | gpio7_16 | Driver off | |||||||||||
| 0x17CC | CTRL_CORE_PAD_SPI2_CS0 | F24 | spi2_cs0 | uart3_rtsn | uart5_txd | gpio7_17 | Driver off | |||||||||||
| 0x17D0 | CTRL_CORE_PAD_DCAN1_TX | H22 | dcan1_tx | uart8_rxd | mmc2_sdcd | hdmi1_hpd | gpio1_14 | Driver off | ||||||||||
| 0x17D4 | CTRL_CORE_PAD_DCAN1_RX | H23 | dcan1_rx | uart8_txd | mmc2_sdwp | hdmi1_cec | gpio1_15 | Driver off | ||||||||||
| 0x17E0 | CTRL_CORE_PAD_UART1_RXD | L25 | uart1_rxd | mmc4_sdcd | gpio7_22 | Driver off | ||||||||||||
| 0x17E4 | CTRL_CORE_PAD_UART1_TXD | M25 | uart1_txd | mmc4_sdwp | gpio7_23 | Driver off | ||||||||||||
| 0x17E8 | CTRL_CORE_PAD_UART1_CTSN | L20 | uart1_ctsn | uart9_rxd | mmc4_clk | gpio7_24 | Driver off | |||||||||||
| 0x17EC | CTRL_CORE_PAD_UART1_RTSN | M24 | uart1_rtsn | uart9_txd | mmc4_cmd | gpio7_25 | Driver off | |||||||||||
| 0x17F0 | CTRL_CORE_PAD_UART2_RXD | N23 | uart2_rxd | uart3_ctsn | uart3_rctx | mmc4_dat0 | uart2_rxd | uart1_dcdn | gpio7_26 | Driver off | ||||||||
| 0x17F4 | CTRL_CORE_PAD_UART2_TXD | N25 | uart2_txd | uart3_rtsn | uart3_sd | mmc4_dat1 | uart2_txd | uart1_dsrn | gpio7_27 | Driver off | ||||||||
| 0x17F8 | CTRL_CORE_PAD_UART2_CTSN | N22 | uart2_ctsn | uart3_rxd | mmc4_dat2 | uart10_rxd | uart1_dtrn | gpio1_16 | Driver off | |||||||||
| 0x17FC | CTRL_CORE_PAD_UART2_RTSN | N24 | uart2_rtsn | uart3_txd | uart3_irtx | mmc4_dat3 | uart10_txd | uart1_rin | gpio1_17 | Driver off | ||||||||
| 0x1800 | CTRL_CORE_PAD_I2C1_SDA | G23 | i2c1_sda | Driver off | ||||||||||||||
| 0x1804 | CTRL_CORE_PAD_I2C1_SCL | G22 | i2c1_scl | Driver off | ||||||||||||||
| 0x1808 | CTRL_CORE_PAD_I2C2_SDA | F23 | i2c2_sda | hdmi1_ddc_scl | Driver off | |||||||||||||
| 0x180C | CTRL_CORE_PAD_I2C2_SCL | G21 | i2c2_scl | hdmi1_ddc_sda | Driver off | |||||||||||||
| 0x1818 | CTRL_CORE_PAD_WAKEUP0 | AC10 | dcan1_rx | gpio1_0 sys_nirq2 | Driver off | |||||||||||||
| 0x1824 | CTRL_CORE_PAD_WAKEUP3 | AB10 | sys_nirq1 | gpio1_3 dcan2_rx | Driver off | |||||||||||||
| 0x1830 | CTRL_CORE_PAD_TMS | L21 | tms | |||||||||||||||
| 0x1834 | CTRL_CORE_PAD_TDI | L23 | tdi | gpio8_27 | ||||||||||||||
| 0x1838 | CTRL_CORE_PAD_TDO | J20 | tdo | gpio8_28 | ||||||||||||||
| 0x183C | CTRL_CORE_PAD_TCLK | K21 | tclk | |||||||||||||||
| 0x1840 | CTRL_CORE_PAD_TRSTN | L22 | trstn | |||||||||||||||
| 0x1844 | CTRL_CORE_PAD_RTCK | K25 | rtck | gpio8_29 | ||||||||||||||
| 0x1848 | CTRL_CORE_PAD_EMU0 | C21 | emu0 | gpio8_30 | ||||||||||||||
| 0x184C | CTRL_CORE_PAD_EMU1 | C22 | emu1 | gpio8_31 | ||||||||||||||
| 0x185C | CTRL_CORE_PAD_RESETN | K24 | resetn | |||||||||||||||
| 0x1860 | CTRL_CORE_PAD_NMIN_DSP | L24 | nmin_dsp | |||||||||||||||
| 0x1864 | CTRL_CORE_PAD_RSTOUTN | E20 | rstoutn | |||||||||||||||