JAJSFR7F June 2016 – May 2019 DRA710 , DRA714 , DRA716
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Because of the high frequencies associated with the USB, a printed circuit board with at least four layers is recommended; two signal layers separated by a ground and power layer as shown in Figure 7-22.
Figure 7-22 Four-Layer Board Stack-Up The majority of signal traces should run on a single layer, preferably SIGNAL1. Immediately next to this layer should be the GND plane, which is solid with no cuts. Avoid running signal traces across a split in the ground or power plane. When running across split planes is unavoidable, sufficient decoupling must be used. Minimizing the number of signal vias reduces EMI by reducing inductance at high frequencies.