JAJSFR7F June 2016 – May 2019 DRA710 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-32 lists the clock net classes for the DDR3 interface. Table 7-33 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
| CLOCK NET CLASS | processor PIN NAMES |
|---|---|
| CK | ddrx_ck/ddrx_nck |
| DQS0 | ddrx_dqs0 / ddrx_dqsn0 |
| DQS1 | ddrx_dqs1 / ddrx_dqsn1 |
| DQS2(1) | ddrx_dqs2 / ddrx_dqsn2 |
| DQS3(1) | ddrx_dqs3 / ddrx_dqsn3 |
| SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
processor PIN NAMES |
|---|---|---|
| ADDR_CTRL | CK | ddrx_ba[2:0], ddrx_a[14:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti |
| DQ0 | DQS0 | ddrx_d[7:0], ddrx_dqm0 |
| DQ1 | DQS1 | ddrx_d[15:8], ddrx_dqm1 |
| DQ2(1) | DQS2 | ddrx_d[23:16], ddrx_dqm2 |
| DQ3(1) | DQS3 | ddrx_d[31:24], ddrx_dqm3 |