JAJSGK8F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information see the Serial Communication Interface /UART/IrDA/CIR section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Asynchronous Receiver/Transmitter (UART1) | |||
| uart1_dcdn | UART1 Data Carrier Detect active low | I | D28 |
| uart1_dsrn | UART1 Data Set Ready Active Low | I | D26 |
| uart1_dtrn | UART1 Data Terminal Ready Active Low | O | D27 |
| uart1_rin | UART1 Ring Indicator | I | C28 |
| uart1_rxd | UART1 Receive Data | I | B27 |
| uart1_txd | UART1 Transmit Data | O | C26 |
| uart1_ctsn | UART1 clear to send active low | I | E25 |
| uart1_rtsn | UART1 request to send active low | O | C27 |
| Universal Asynchronous Receiver/Transmitter (UART2) | |||
| uart2_rxd | UART2 Receive Data | I | D28 |
| uart2_txd | UART2 Transmit Data | O | D26 |
| uart2_ctsn | UART2 clear to send active low | I | D27 |
| uart2_rtsn | UART2 request to send active low | O | C28 |
| Universal Asynchronous Receiver/Transmitter (UART3)/IrDA | |||
| uart3_rxd | UART3 Receive Data for both normal UART mode and IrDA mode | I | V2/ AB3/ A26 / D27 |
| uart3_txd | UART3 Transmit Data | O | Y1/ AA4/ B22/ C28 |
| uart3_ctsn | UART3 clear to send active low | I | U4/ W9/ G17/ D28 |
| uart3_rtsn | UART3 request to send active low | O | V1/ V9/ D28/ B24 |
| uart3_rctx | Remote control data | O | D28 |
| uart3_sd | Infrared transceiver configure/shutdown | O | D26 |
| uart3_irtx | Infrared data output | O | C28 |
| Universal Asynchronous Receiver/Transmitter (UART4) | |||
| uart4_rxd | UART4 Receive Data | I | V7/ G16/ B21 |
| uart4_txd | UART4 Transmit Data | O | U7/ D17/ B20 |
| uart4_ctsn | UART4 clear to send active low | I | V6 |
| uart4_rtsn | UART4 request to send active low | O | U6 |
| Universal Asynchronous Receiver/Transmitter (UART5) | |||
| uart5_rxd | UART5 Receive Data | I | R6/ F11/ B19/ AC7/ G17 |
| uart5_txd | UART5 Transmit Data | O | T9/ G10/ C17/ AC6/ B24 |
| uart5_ctsn | UART5 clear to send active low | I | T6 / AC9 |
| uart5_rtsn | UART5 request to send active low | O | T7 / AC3 |
| Universal Asynchronous Receiver/Transmitter (UART6) | |||
| uart6_rxd | UART6 Receive Data | I | P6/ E8/ G12/ W7 |
| uart6_txd | UART6 Transmit Data | O | R9/ D9/ F12/ Y9 |
| uart6_ctsn | UART6 clear to send active low | I | R5 / G13 |
| uart6_rtsn | UART6 request to send active low | O | P5 / J11 |
| Universal Asynchronous Receiver/Transmitter (UART7) | |||
| uart7_rxd | UART7 Receive Data | I | T6/ AD9/ B7/ B18 |
| uart7_txd | UART7 Transmit Data | O | T7/ AF9/ B8/ F15 |
| uart7_ctsn | UART7 clear to send active low | I | AE9 / B19 |
| uart7_rtsn | UART7 request to send active low | O | AF8 / C17 |
| Universal Asynchronous Receiver/Transmitter (UART8) | |||
| uart8_rxd | UART8 Receive Data | I | AE8/ R5/ C18/ G20 |
| uart8_txd | UART8 Transmit Data | O | AD8/ P5/ A21/ G19 |
| uart8_ctsn | UART8 clear to send active low | I | AG7 / G16 |
| uart8_rtsn | UART8 request to send active low | O | AH6 / D17 |
| Universal Asynchronous Receiver/Transmitter (UART9) | |||
| uart9_rxd | UART9 Receive Data | I | G1/ AA3/ E25 |
| uart9_txd | UART9 Transmit Data | O | G6/ AB9/ C27 |
| uart9_ctsn | UART9 clear to send active low | I | F2 / AB3 |
| uart9_rtsn | UART9 request to send active low | O | F3/ AA4 |
| Universal Asynchronous Receiver/Transmitter (UART10) | |||
| uart10_rxd | UART10 Receive Data | I | D1/ E21/ AC8/ D27 |
| uart10_txd | UART10 Transmit Data | O | E2/ F20/ AD6/ C28 |
| uart10_ctsn | UART10 clear to send active low | I | D2 / AB8 |
| uart10_rtsn | UART10 request to send active low | O | F4 / AB5 |