SBVS206A November   2012  – March 2015 DRV10866
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
      1. 7.3.1 Speed Control
      2. 7.3.2 Frequency Generator
      3. 7.3.3 Lock Protection
      4. 7.3.4 Voltage Surge Protection
      5. 7.3.5 Overcurrent Protection
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-up
      2. 7.4.2 Motor Running at Steady-State Speed
      3. 7.4.3 Motor Stopping
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Input Voltage Range: 1.65 V to 5.5 V
  • Six Integrated MOSFETS With 680-mA Peak Output Current
  • Ultralow Quiescent Current: 5 µA (Typical) in Standby Mode
  • Total Driver H+L RDSOn 900 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • Selectable FG and ½ FG Open-Drain Output
  • PWMIN Input from 15 kHz to 50 kHz
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown

2 Applications

  • Notebook CPU Fans
  • Game Station CPU Fans
  • ASIC Cooling Fans

3 Description

DRV10866 is a 3- phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 680-mA peak. DRV10866 is specifically designed for low noise and low external component count fan motor drive applications. DRV10866 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV10866 outputs either FG or ½ FG to indicate motor speed with open-drain output. A 150° sensorless BEMF control scheme is implemented for a 3-phase motor. DRV10866 is available in the thermally efficient 10-pin, 3-mm × 3-mm × 0.75-mm SON (DSC) package. The operating temperature is specified from –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DRV10866 WSON (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

DRV10866 Typical Application

DRV10866 typ_app_bvs155.gif