SLVSB25C August   2011  – June 2015 DRV201
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
    6. 6.6 Data Transmission Timing
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VCM Driver Output Stage Operation
      2. 7.3.2 Ringing Compensation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
        1. 7.5.1.1 Single Write to a Defined Location
        2. 7.5.1.2 Single Read from a Defined Location and Current Location
        3. 7.5.1.3 Sequential Read and Write
      2. 7.5.2 I2C Device Address, Start and Stop Condition
    6. 7.6 Register Maps
      1. 7.6.1 Register Address Map
      2. 7.6.2 Control Register (Control) Address - 0x02h
      3. 7.6.3 VCM MSB Current Control Register (VCM_Current_MSB) Address - 0x03h
      4. 7.6.4 VCM LSB Current Control Register (VCM_Current_LSB) Address - 0x04h
      5. 7.6.5 Status Register (Status) Address - 0x05h
      6. 7.6.6 Mode Register (Mode) Address - 0x06h
      7. 7.6.7 VCM Resonance Frequency Register (VCM_FREQ) Address - 0x07h
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 VCM Mechanical Ringing Frequency
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 User Example 1
        2. 8.2.2.2 User Example 2
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Configurable for Linear or PWM Mode VCM Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current Control
  • Protection
    • Open and Short-Circuit Detection on VCM Pins
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Open and Short-Circuit Protection on VCM Output
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Operating Temperature Range: –40ºC to 85ºC
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.8 mm × 1.48 mm
  • Package Heights:
    • YFM: 0.15 mm
    • YMB: 0.3 mm

2 Applications

  • Cell Phone Auto Focus
  • Digital Still Camera Auto Focus
  • Iris and Exposure Controls
  • Security Cameras
  • Web and PC Cameras
  • Actuator Controls

3 Description

The DRV201 device is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201 device has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DRV201 DSBGA (6) 0.80 mm × 1.48 mm
PICOSTAR (6) 0.80 mm × 1.48 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

DRV201 bd_key_graph_slvsb25.gif