JAJSKK9 November 2021 DRV8231A
PRODUCTION DATA
| Device name | Supply voltage (V) | RDS(on) (mΩ) | Current regulation | Current-sense feedback | Overcurrent protection response | Package | Pin-to-pin devices |
|---|---|---|---|---|---|---|---|
| DRV8870 | 6.5 to 45 | 565 | External Shunt Resistor | External Amplifier | Automatic Retry | HSOP (4.9x6) | DRV8870, DRV8251, DRV8231 |
| DRV8251 | 4.5 to 48 | 450 | Latched Disable | HSOP (4.9x6) | |||
| DRV8231 | 4.5 to 33 | 600 | Automatic Retry | HSOP (4.9x6) WSON (2x2) |
|||
| DRV8251A | 4.5 to 48 | 450 | Internal current mirror (IPROPI) | Automatic Retry | HSOP (4.9x6) | DRV8251A, DRV8231A | |
| DRV8231A | 4.5 to 33 | 600 | Automatic Retry | HSOP (4.9x6) WSON (2x2) |
|||