JAJSJS9A july 2023 – july 2023 DRV8262
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDW | DDV | |||
Single H-Bridge |
Dual H-Bridge |
||||
RSVD |
IN4 |
38 |
29 |
Input | PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
RSVD |
IN3 |
39 |
28 |
Input |
PWM input for H-bridge 2 in dual H-bridge mode. Leave this pin unconnected in single H-bridge mode. |
IPROPI |
IPROPI2 |
30 |
37 |
Output |
Analog current output for H-bridge 2 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
IPROPI | IPROPI1 |
31 |
36 |
Output |
Analog current output for H-bridge 1 in dual H-bridge mode. Connect to the other IPROPI pin in single H-bridge mode. |
VREF |
VREF2 |
33 |
34 |
Input |
Reference input to set current for H-bridge 2 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
VREF |
VREF1 |
34 |
33 |
Input |
Reference input to set current for H-bridge 1 in dual H-bridge mode. Tie to the other VREF pin in single H-bridge mode. DVDD can be used to provide VREF through a resistor divider. |
OUT1 |
OUT1 |
4, 5, 6 |
17, 18, 19 |
Output |
Winding output. Connect to motor terminal. |
OUT2 |
OUT2 |
7, 8, 9 |
14, 15, 16 | Output | Winding output. Connect to motor terminal. |
OUT1 |
OUT3 |
17, 18, 19 |
4, 5, 6 | Output | Winding output. Connect to motor terminal. |
OUT2 |
OUT4 |
14, 15, 16 |
7, 8, 9 | Output | Winding output. Connect to motor terminal. |
PGND |
PGND12 |
3, 10 |
13, 20 | Power | Power ground for H-bridge. Connect to system ground. |
PGND |
PGND34 |
13, 20 |
3, 10 | Power | Power ground for H-bridge. Connect to system ground. |
IN2 |
40 |
27 |
Input | PWM input for H-bridge 1. | |
IN1 |
41 |
26 |
Input | PWM input for H-bridge 1. | |
RSVD |
36 |
31 |
- |
Reserved. Leave Unconnected. |
|
DECAY |
37 |
30 |
Input |
Decay setting pin. | |
TOFF |
35 |
32 |
Input |
PWM OFF time setting pin. |
|
OCPM |
27 |
40 |
Input |
Determines the fault recovery method. Depending on the OCPM voltage, fault recovery can be either latch-off or auto-retry. |
|
VCP | 1 |
22 |
Power |
Charge pump output. Connect a X7R, 1-μF, 16-V ceramic capacitor to VM. |
|
VM |
2, 11, 12, 21 |
2, 11, 12, 21 |
Power |
Power supply. Connect to supply voltage and bypass to PGND with two 0.01-μF ceramic capacitors plus a bulk capacitor rated for VM. | |
GND |
22, 23 |
1, 44 |
Power |
Device ground. Connect to system ground. | |
CPH |
44 |
23 |
Power | Charge pump switching node. Connect a X7R, 0.022-μF, VM rated ceramic capacitor from CPH to CPL. | |
CPL |
43 |
24 |
|||
DVDD |
24 |
43 |
Power | Internal LDO output. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. | |
VCC |
25 |
42 |
Power |
Supply voltage for internal logic blocks. When no separate supply voltage is available, tie the VCC pin to the DVDD output. | |
nFAULT |
26 |
41 |
Open Drain | Fault indication. Pulled logic low with fault condition; open drain output requires an external pullup resistor. | |
MODE1 |
28 |
39 |
Input |
This pin selects between dual H-bridge and single H-bridge modes of operation. | |
MODE2 |
29 |
38 |
Input | This pin selects the interface - between
Phase/Enable (PH/EN) and PWM (IN/IN). When this pin is grounded, the device operates with PH/EN interface. To configure PWM interface, see Section 7.4 for details. |
|
nSLEEP |
42 |
25 |
Input |
Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode. An nSLEEP low pulse clears latched faults. |
|
RSVD |
32 |
35 |
- |
Reserved. Leave Unconnected. |
|
PAD | - | - | - | Thermal pad. |