JAJSP35A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
If at any time the voltage on the GVDD pin falls lower than the VGVDDUV threshold voltage, all of the external MOSFETs are disabled. Normal operation starts again when the GVDDUV condition clears. GVDDUV protection ensures that external MOSFETs are not driven when the GVDD input is at lower value.