JAJSN79C December 2021 – October 2022 DRV8328
PRODUCTION DATA
The DRV8328 utilize a hardware interface to configure different device settings. These hardware configurable inputs are DT and VDSLVL. General fault information is reported on the nFAULT pin.
For more information on the hardware interface, see Section 8.3.3.