JAJSUX2G July 2011 – February 2025 DRV8804
PRODUCTION DATA
Table 8-1 lists the design parameters for this design example.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply Voltage | VM | 24 V |
| Motor Winding Resistance | RL | 7.4 Ω/phase |
| Motor Full Step Angle | θstep | 1.8°/step |
| Motor Rated Current | IRATED | 0.75 A |