JAJSM95A May 2023 – December 2023 DRV8845
PRODUCTION DATA
This function blanks the output of the current sense comparator when the outputs are switched by the internal current control circuitry. The comparator output is blanked to prevent false detections of overcurrent conditions, due to reverse recovery currents of the clamp diodes, or to switching transients related to the capacitance of the load. The blank time, tBLANK , is approximately 1 μs.