SLVSCZ0C August 2015 – July 2016 DRV8872
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If current regulation is not needed, the ISEN pin should be directly connected to the PCB ground plane. This mode provides the highest possible peak current: up to 3.6 A for a few hundred milliseconds (depending on PCB characteristics and the ambient temperature). If current exceeds 3.6 A, the device might reach overcurrent protection (OCP) or over-temperature shutdown (TSD). If that occurs, the device disables and protects itself for about 3 ms (tRETRY) and then resumes normal operation.