SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To enable the smart tune mode, pull the ATE pin logic high. Ensure the DECAYx pins are logic low. The smart tune mode is registered internally when exiting from sleep mode or the power-up sequence. The ATE pin can be shorted to V3P3 to pull it logic high for this purpose.
Smart tune greatly simplifies the decay mode selection by automatically configuring the decay mode between slow, mixed, and fast decay. In mixed decay, smart tune dynamically adjusts the fast decay percentage of the total mixed decay time. This feature eliminates motor tuning by automatically determining the best decay setting that results in the lowest ripple for the motor.
The decay mode setting is optimized iteratively each PWM cycle. If the motor current overshoots the target trip level, then the decay mode becomes more aggressive (add fast decay percentage) on the next cycle in order to prevent regulation loss. If there is a long drive time to reach the target trip level, the decay mode becomes less aggressive (remove fast decay percentage) on the next cycle in order to operate with less ripple and more efficiently. On falling steps, smart tune will automatically switch to fast decay in order to reach the next step quickly.
Smart tune will automatically adjust the decay scheme based on operating factors like: