JAJSKG3 december 2020 DS160PR822
PRODUCTION DATA
The DS160PR822 provides quad 2x2 cross-point function. Using pin SEL1, SEL0 pins the 8 channel signal paths can be configured as staright connection or quad cross connections. SEL1 pin impacts channel 0-3 and SEL1 configures channels 4-7.
Figure 7-1 DS160PR822 Signal Flow Diagram for Cross-Point Mux Operation