JAJSFF6B june 2018 – september 2020 DS90C189-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS | |||||||
VIH | High Level Input Voltage | 0.66VDD | VDD | V | |||
VIL | Low Level Input Voltage | GND | 0.35VDD | V | |||
IIN | Input Current | VIN = 0V or VDD = 1.71 V to 1.89 V | - 10 | ±1 | +10 | µA | |
LVDS DRIVER DC SPECIFICATIONS | |||||||
VOD | Differential Output Voltage | RL = 100Ω | VODSEL = VDD | 160 (320) | 340 (680) | 500 (1000) | mV (mVP-P) |
VODSEL = VGND | 110 (220) | 220 (440) | 400 (800) | mV (mVP-P) | |||
ΔVOD | Change in VOD between Complimentary Output States | RL = 100Ω See Figure 7-3 | 50 | mV | |||
VOS | Offset Voltage | RL = 100Ω See Figure 7-3 | 1.09 | 1.22 | 1.36 | V | |
ΔVOS | Change in VOS between Complimentary Output States | RL = 100Ω See Figure 7-3 | 50 | mV | |||
IOS | Output Short-Circuit Current | VOUT = GND, VODSEL = VDD | −15.5 | mA | |||
SUPPLY CURRENT | |||||||
IDDT1 | Worst Case Supply Current (includes load current) | Checkerboard pattern, RL = 100 Ω, VODSEL = VDD, VDD = 1.89 V, See Checker Board Test Pattern | f = 105 MHz, MODE0 = GND (SISO) | 50 | 85 | mA | |
IDDT2 | f = 185 MHz, MODE0 = VDD (SIDO) | 80 | 140 | mA | |||
IDDTP | Supply Current PRBS-7 | MODE0 = VDD (SIDO), f = 150 MHz, RL = 100 Ω, PRBS-7 Pattern See Typ Current Draw - Single In/Dual Out Mode - PRBS-7 Data Pattern. | VODSEL = GND, VDD = 1.8 | 50 | mA | ||
VODSEL = VDD, VDD = 1.8 | 70 | mA | |||||
IDDTG | Supply Current 16 Grayscale | MODE0 = VDD (SIDO), f = 150 MHz, RL = 100 Ω, 16 Grayscale Pattern | VODSEL = GND, VDD = 1.8 | 53 | mA | ||
VODSEL = VDD, VDD = 1.8 | 71 | mA | |||||
IDDZ | Power Down Supply Current | PDB = GND | 6 | 800 | µA |