JAJS570D July   1999  – August 2016 DS90LV032A
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
    6. 6.6 Switching Characteristics
    7. 6.7 Dissipation Ratings
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fail-Safe Feature
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Probing LVDS Transmission Lines
      2. 9.1.2 Cables and Connectors, General Comments
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Probing LVDS Transmission Lines
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Decoupling Recommendations
      2. 11.1.2 Differential Traces
      3. 11.1.3 Termination
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage VCC –0.3 4 V
Input voltage RIN+, RIN– –0.3 3.9 V
Enable input voltage EN, EN* –0.3 VCC + 0.3 V
Output voltage ROUT –0.3 VCC + 0.3 V
Lead temperature, soldering (4 s) 260 °C
Maximum junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge(1) Human-body model (HBM)(1) ±4500 V
Machine model (MM), EIAJ ±250
(1) ESD Ratings: HBM (1.5 kΩ, 100 pF) ≥ 4.5 kV and EIAJ (0 Ω, 200 pF) ≥ 250 V

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 3 3.3 3.6 V
Receiver input voltage GND 3 V
TA Operating free-air temperature –40 25 85 °C

6.4 Thermal Information

THERMAL METRIC(1) DS90LV032A UNIT
PW (TSSOP) D (SOIC)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 110 75 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 47 36 °C/W
RθJB Junction-to-board thermal resistance 55 32 °C/W
ψJT Junction-to-top characterization parameter 6 6 °C/W
ψJB Junction-to-board characterization parameter 54 31.7 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

over supply voltage and operating temperature ranges (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VTH Differential input high threshold VCM = 1.2 V, RIN+, RIN– pin(2) 20 100 mV
VTL Differential input low threshold –100 –20 mV
VCMR Common mode voltage range VID = 200 mV peak to peak, RIN+, RIN– pin(3) 0.1 2.3 V
IIN Input current VCC = 3.6 V or 0 V,
RIN+, RIN– pin
VIN = 2.8 V –10 ±1 10 µA
VIN = 0 V –10 ±1 10 µA
VCC = 0 V, VIN = 3.6 V, RIN+, RIN– pin –20 20 µA
VOH Output high voltage IOH = –0.4 mA, VID = 200 mV, ROUT pin 2.7 3 V
IOH = –0.4 mA, input terminated, ROUT pin 2.7 3 V
IOH = –0.4 mA, input shorted, ROUT pin 2.7 3 V
VOL Output low voltage IOL = 2 mA, VID = –200 mV, ROUT pin 0.1 0.25 V
IOS Output short-circuit current Enabled, VOUT = 0 V, ROUT pin(4) –15 –48 –120 mA
IOZ Output TRI-STATE current Disabled, VOUT = 0 V or VCC –10 ±1 10 µA
VIH Input high voltage EN, EN* pins 2 VCC V
VIL Input low voltage EN, EN* pins GND 0.8 V
II Input current VIN = 0 V or VCC, other input = VCC or GND, EN, EN* pins –10 ±1 10 µA
VCL Input clamp voltage ICL = –18 mA, EN, EN* pins –1.5 –0.8 V
ICC No load supply current EN, EN* = VCC or GND, inputs open, VCC pin 10 15 mA
Receivers enabled EN, EN* = 2.4 V or 0.5 V, inputs open, VCC pin 10 15 mA
ICCZ No load supply current Receivers disabled, EN = GND, EN* = VCC, inputs open, VCC pin 3 5 mA
(1) Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground unless otherwise specified.
(2) VCC is always higher than RIN+ and RIN– voltage. RIN– and RIN+ are allowed to have a voltage range –0.2 V to VCC – VID / 2. However, to be compliant with AC specifications, the common voltage range is 0.1 V to 2.3 V
(3) The VCMR range is reduced for larger VID. Example: if VID = 400 mV, the VCMR is 0.2 V to 2.2 V. The fail-safe condition with inputs shorted is valid over a common mode range of 0 V to 2.3 V. A VID up to VCC – 0 V may be applied to the RIN+/ RIN– inputs with the common mode voltage set to VCC / 2. Propagation delay and differential pulse skew decrease when VID is increased from 200 mV to 400 mV. Skew specifications apply for 200 mV ≤ VID ≤ 800 mV over the common mode range.
(4) Output short-circuit current (IOS) is specified as magnitude only, minus sign indicates direction only. Only one output must be shorted at a time, do not exceed maximum junction temperature specification.

6.6 Switching Characteristics

over supply voltage and operating temperature ranges (unless otherwise noted)(1)(2)
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
tPHLD Differential propagation delay,
high to low
CL = 10 pF 1.8 3.3 ns
tPLHD Differential propagation delay,
low to high
VID = 200 mV 1.8 3.3 ns
tSKD1 Differential pulse skew(3)
|tPHLD – tPLHD|
See Figure 4 and Figure 5 0 0.1 0.35 ns
tSKD2 Differential channel-to-channel skew(4) Same device 0 0.1 0.5 ns
tSKD3 Differential part-to-part skew(5) 1 ns
tSKD4 Differential part-to-part skew(6) 1.5 ns
tTLH Rise time 0.35 1.2 ns
tTHL Fall time 0.35 1.2 ns
tPHZ Disable time high to Z RL = 2 kΩ 8 12 ns
tPLZ Disable time low to Z CL = 10 pF 6 12 ns
tPZH Enable time Z to high See Figure 6 and Figure 7 11 17 ns
tPZL Enable time Z to low 11 17 ns
fMAX Maximum operating frequency(7) All channels switching 200 250 MHz
(1) All typicals are given for: VCC = 3.3 V, TA = 25°C.
(2) Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50 Ω, tr and tf (0% to 100%) ≤ 3 ns for RIN.
(3) tSKD1 is the magnitude difference in differential propagation delay time between the positive going edge and the negative going edge of the same channel
(4) tSKD2, channel-to-channel skew, is defined as the difference between the propagation delay of one channel and that of the others on the same chip with any event on the inputs.
(5) tSKD3, part-to-part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices at the same VCC, and within 5°C of each other within the operating temperature range.
(6) tSKD4, part-to-part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Maximum – Minimum| differential propagation delay.
(7) fMAX generator input conditions: tr = tf < 1 ns (0% to 100%), 50% duty cycle, differential (1.05-V to 1.35-V peak-to-peak). Output criteria: 60% / 40% duty cycle, VOL (maximum: 0.4 V), VOH (minimum: 2.7 V), load = 10 pF (stray plus probes).

6.7 Dissipation Ratings

MAXIMUM PACKAGE POWER DISSIPATION AT 25°C
D package 1025 mW
PW package 866 mW
Derate D package 8.2 mW/°C above 25°C
Derate PW package 6.9 mW/°C above 25°C

6.8 Typical Characteristics

DS90LV032A 10006710.png Figure 1. Typical Pulse Skew Variation
vs Common Mode Voltage
DS90LV032A 10006712.png Figure 3. Variation in Low-to-High Propagation Delay vs VCM
DS90LV032A 10006711.png Figure 2. Variation in High-to-Low Propagation Delay
vs VCM