JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | DEVICE_ID | S, R/W | S | 7-bit I2C ID of Serializer. This field always indicates the current value of the I2C ID. When bit 0 of this register is 0, this field is read-only and shows the strapped ID. When bit 0 of this register is 1, this field is read/write and can be used to assign any valid I2C ID. |
0 | SER_ID_OVERRIDE | R/W | 0x0 | 0: Device ID is from strap 1: Register I2C Device ID overrides strapped value |