JAJSGI8D April   2016  – October 2019 DS90UB914A-Q1

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
    1.     Pin Functions: DS90UB914A-Q1 Deserializer
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 AC Timing Specifications (SCL, SDA) - I2C-Compatible
    7. 8.7 Bidirectional Control Bus DC Timing Specifications (SCL, SDA) - I2C-Compatible
    8. 8.8 Deserializer Switching Characteristics
    9. 8.9 Typical Characteristics
  9. 9 Parameter Measurement Information
    1. 9.1 Timing Diagrams and Test Circuits
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1  Serial Frame Format
      2. 10.3.2  Line Rate Calculations for the DS90UB913A/914A
      3. 10.3.3  Deserializer Multiplexer Input
      4. 10.3.4  Error Detection
      5. 10.3.5  Synchronizing Multiple Cameras
      6. 10.3.6  General-Purpose I/O (GPIO) Descriptions
      7. 10.3.7  LVCMOS VDDIO Option
      8. 10.3.8  EMI Reduction
        1. 10.3.8.1 Deserializer Staggered Output
        2. 10.3.8.2 Spread Spectrum Clock Generation (SSCG) on the Deserializer
      9. 10.3.9  Pixel Clock Edge Select (TRFB / RRFB)
      10. 10.3.10 Power Down
    4. 10.4 Device Functional Modes
      1. 10.4.1 DS90UB913A/914A Operation With External Oscillator as Reference Clock
      2. 10.4.2 DS90UB913A/914A Operation With Pixel Clock From Imager as Reference Clock
      3. 10.4.3 MODE Pin on Deserializer
      4. 10.4.4 Clock-Data Recovery Status Flag (LOCK), Output Enable (OEN) and Output State Select (OSS_SEL)
      5. 10.4.5 Built-In Self Test
      6. 10.4.6 BIST Configuration and Status
      7. 10.4.7 Sample BIST Sequence
    5. 10.5 Programming
      1. 10.5.1 Programmable Controller
      2. 10.5.2 Description of Bidirectional Control Bus and I2C Modes
      3. 10.5.3 I2C Pass-Through
      4. 10.5.4 Slave Clock Stretching
      5. 10.5.5 ID[x] Address Decoder on the Deserializer
      6. 10.5.6 Multiple Device Addressing
    6. 10.6 Register Maps
  11. 11Application and Implementation
    1. 11.1 Application Information
      1. 11.1.1 Power Over Coax
      2. 11.1.2 Power-Up Requirements and PDB Pin
      3. 11.1.3 AC Coupling
      4. 11.1.4 Transmission Media
      5. 11.1.5 Adaptive Equalizer – Loss Compensation
    2. 11.2 Typical Applications
      1. 11.2.1 Coax Application
        1. 11.2.1.1 Design Requirements
        2. 11.2.1.2 Detailed Design Procedure
        3. 11.2.1.3 Application Curves
      2. 11.2.2 STP Application
        1. 11.2.2.1 Design Requirements
        2. 11.2.2.2 Detailed Design Procedure
        3. 11.2.2.3 Application Curves
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
      1. 13.1.1 Interconnect Guidelines
    2. 13.2 Layout Example
  14. 14デバイスおよびドキュメントのサポート
    1. 14.1 ドキュメントのサポート
      1. 14.1.1 関連資料
    2. 14.2 ドキュメントの更新通知を受け取る方法
    3. 14.3 コミュニティ・リソース
    4. 14.4 商標
    5. 14.5 静電気放電に関する注意事項
    6. 14.6 Glossary
  15. 15メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Bidirectional Control Bus DC Timing Specifications (SCL, SDA) - I2C-Compatible

Over recommended supply and temperature ranges unless otherwise specified(4)
MIN NOM MAX UNIT
RECOMMENDED INPUT TIMING REQUIREMENTS
VIH Input High Level SDA and SCL 0.7 × VDDIO VDDIO V
VIL Input Low Level SDA and SCL GND 0.3 × VDDIO V
VHY Input Hysteresis >50 mV
VOL Output Low Level(6) SDA, VDDIO = 1.8 V, IOL= 0.9 mA 0 0.36 V
SDA, VDDIO = 3.3 V, IOL= 1.6 mA 0 0.4
IIN Input Current SDA or SCL, VIN= VDDIO OR GND −10 10 µA
tR SDA Rise Time-READ SDA, RPU = 10 kΩ, Cb ≤ 400 pF (Figure 2) 430 ns
tF SDA Fall Time-READ 20 ns
tSP 50 ns
CIN SDA or SCL <5 pF
The Electrical Characteristics tables list verified specifications under the listed Recommended Operating Conditions except as otherwise modified or specified by the Electrical Characteristics Conditions and/or Notes. Typical specifications are estimations only and are not verified.
Current into device pins is defined as positive. Current out of a device pin is defined as negative. Voltages are referenced to ground except VOD, ΔVOD, VTH and VTL which are differential voltages.
Typical values represent most likely parametric norms at 1.8 V or 3.3 V, TA = 25°C, and at the Recommended Operation Conditions at the time of product characterization and are not verified.
Specification is verified by design.
UI – Unit Interval is equivalent to one ideal serialized data bit width. The UI scales with PCLK frequency.
10-bit mode: 1 UI = 1 / ( PCLK_Freq. /2 x 28 )
12-bit HF mode: 1 UI = 1 / ( PCLK_Freq. x 2/3 x 28 )
12-bit LF mode: 1 UI = 1 / ( PCLK_Freq. x 28 )
FPD-Link device was designed primarily for point-to-point operation and a small number of attached slave devices. As such the Minimum IOL pullup current is targeted to lower value than the minimum IOL in the I2C specification.
The back channel frequency (MHz) listed is the frequency of the internal clock used to generate the encoded back channel data stream. The data rate (Mbps) of the encoded back channel stream is the back channel frequency divided by 2.