SNLS479B NOVEMBER 2014 – May 2020 DS90UB940-Q1
PRODUCTION DATA.
I2C_Device_ID is described in Table 12.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | DEVICE_ID | R/W/S | Strap | 7-bit address of Deserializer.
Defaults to address configured by the IDX strap pin. See Table 10. |
0 | DES_ID | R/W | 0h | 0: Device ID is from IDX strap
1: Register I2C Device ID overrides IDX strap |