JAJSFP2D August 2016 – September 2023 DS90UB960-Q1
PRODUCTION DATA
The DS90UB960-Q1 is a sensor hub that accepts four sensor inputs from a FPD-Link III interface. When coupled with ADAS FPD-Link III serializers (DS90UB953-Q1, DS90UB935-Q1, DS90UB933-Q1 or DS90UB913A-Q1), the device combines data streams from multiple sensor sources onto one or two MIPI CSI-2 port(s) with up to four data lanes on each port.
SERIALIZER | DS90UB953-Q1 | DS90UB935-Q1 | DS90UB933-Q1 | DS90UB913A-Q1 |
---|---|---|---|---|
Compatibility | Yes | Yes | Yes | Yes |