JAJSH12B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
The DS90UH929-Q1, in conjunction with the DS90UH926Q-Q1/DS90UH928Q-Q1deserializer, is intended to interface between a host (graphics processor) and a display, supporting 24-bit color depth (RGB888) and high definition (720p) digital video format. It can receive an 8-bit RGB stream with a pixel clock rate up to 96 MHz together with four I2S audio streams when paired with the DS90UH940-Q1/DS90UH948-Q1 deserializer.