JAJSGJ0D October 2014 – February 2022 DS90UH948-Q1
PRODUCTION DATA
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±8000 | V | ||
Charged-device model (CDM), per AEC Q100-011 | ±1250 | |||||
ESD Ratings (IEC 61000-4-2) RD = 330 Ω, CS = 150 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1–) | ±8000 | ||||
Air-gap Discharge (RIN0+, RIN0-, RIN1+, RIN1–) | ±15000 | |||||
ESD Ratings (ISO10605) RD = 330 Ω, CS = 150 and 330 pF RD = 2 kΩ, CS = 150 and 330 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1-) | ±8000 | ||||
Air-gap Discharge (RIN0+, RIN0–, RIN1+, RIN1–) | ±15000 |