JAJSG03 August 2018 DS90UH949A-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD11 | Supply voltage | 1.045 | 1.1 | 1.155 | V |
VDD18 | Supply voltage | 1.71 | 1.8 | 1.89 | V |
VDDIO | LVCMOS supply voltage | 1.71 | 1.8 | 1.89 | V |
VDDI2C, 1.8-V operation | 1.71 | 1.8 | 1.89 | V | |
VDDI2C, 3.3-V operation | 3.135 | 3.3 | 3.465 | V | |
HDMI termination (VTERM), DC-coupled | 3.135 | 3.3 | 3.465 | V | |
HDMI termination (VTERM), AC-coupled | 1.71 | 1.8 | 1.89 | V | |
TA | Operating free air temperature | –40 | 25 | 105 | °C |
TCLH1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under following condition:
-40C ≤ starting ambient temperature (Ts) < 0C.(1) |
Ts | 80 | °C | |
TCLH2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under following condition:
0C ≤ starting ambient temperature (Ts) ≤ 105C.(1) |
Ts | 105 | °C | |
TCHL1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under following condition:
45C < starting ambient temperature (Ts) ≤ 105C.(1) |
25 | Ts | °C | |
TCHL2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under following condition:
-20C ≤ starting ambient temperature (Ts) ≤ 45C.(1) |
Ts-20 | Ts | °C | |
TMDS frequency | 25 | 210 | MHz | ||
Supply noise(2) (DC-50 MHz) | 25 | mVP-P |