JAJSPA4C November 2022 – December 2022 ESD751 , ESD761
PRODUCTION DATA
The ESD751 and ESD761 are single channel passive clamps that have low leakage during normal operation when the voltage between I/O and GND is below VRWM, and activate when the voltage between I/O and GND goes above VBR. When the voltages on the protected lines fall below the VHOLD, the device reverts back to the low leakage passive state