JAJSOP4B May 2022 – November 2022 ESD752 , ESD762
PRODMIX
For this design example, the ESD752 and ESD762 are used to provide ESD protection on a USB-PD connector. Table 8-1 lists the known design parameters for this application.
Design Parameter | Value |
---|---|
Diode configuration | Bidirectional |
VBUS Voltage | + 20 V |
VIO signal range | + 3.3 V |
VRWM | ± 24 V |
Short to VBUS event on VIO | ± 20 V |
Data rate | Up to 480 Mbps |